TSB43EA43 Status: ACTIVE

Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883.


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TSB43EA43
Speed(Max)(Mbps)400  
Pin/Package144BGA MICROSTAR  
Operating Temp Range(Celsius)0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TSB43EA42: Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883.
  • TSB43DB42: TI IEEE 1394a-2000 Consumer Electronics Solution
  • TSB43AB23: OHCI 1.1, 1394a Link Layer Controller integrated with a 1394a, 400Mbps, 3-port Physical Layer (PHY)
  • XIO2200A: x1 PCI Express to 1394a OHCI and 2-Port PHY

More Related Products

Product Information

Features

  • 1394 Features
    • Integrated 400/200/100-Mbps 2-port/3-port PHY
    • Compliant with IEEE Std 1394-1995 and IEEE Std 1394a-2000
    • Supports bus manager functions and automatic 1394 self-id verification
    • Separate asynchronous acknowledgement (Ack) buffers decrease Ack-tracking burden on external CPU
  • DTCP and AES Encryption Support for MPEG-DVB and DSS (TSB43EA42/43 and TSB43EC42/43 Only)
    • DTCP encryption support on 1394 bus
    • AES128 encryption support on HSDI path (TSB43EC42/43 only)
    • Support for up to two encrypted/decrypted streams at one time
    • Full or restricted AKE performed with hardware assist
    • Secure method for loading DTCP and AES128 information using Ex-CPU interface
    • Localization support compliant with DTCP draft revision 1.51.
  • Video Interfaces
    • Two configurable high-speed data ports for video data
      • One port configurable as parallel or serial
      • One port serial only
    • Pass-through modes for HSDI0 and HSDI1
    • Packet Insertion - Two insertion buffers per HSDI for PAT, PMT, SIT, and DIT packets
    • PID filtering (32 PID filters per HSDI port)
  • External CPU Interfaces

View All Features in Datasheet

Description

The TSB43Ex42/43 is high-performance consumer electronics 1394 link layer and integrated physical layer device designed for digitally interfacing advanced video consumer electronics applications. It supports formatting and transmission of IEC61883 data, including IEC61883-1 (general), IEC61883-2 (SD-DVCR), IEC61883-4 (MPEG2-TS), and IEC61883-7 (ITU-R BO.1294 SystemB-DSS). TSB43Ex42/43 also supports standard 1394 data types, such as asynchronous, asynchronous streams, and PHY packets.

The TSB43EAxx/ECxx version incorporates DTCP (M6) baseline per the DTLA (5C) specification to support transmit and receive of up to two MPEG2 transport streams with encryption and decryption. The TSB43EAxx/ECxx version also includes hardware acceleration for content key generation.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TSB43EA43ZGUACTIVE0 to 707.95 | 1kuBGA MICROSTAR (ZGU) | 144 126 | JEDEC TRAY (10+1)Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB43EA43ZGU
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB43EA43ZGU RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB43EA43 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB43EA42 Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883. 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43DB42 TI IEEE 1394a-2000 Consumer Electronics Solution 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB23 OHCI 1.1, 1394a Link Layer Controller integrated with a 1394a, 400Mbps, 3-port Physical Layer (PHY) 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB21A OHCI 1.1, 1394a Link Layer Controller Integrated With 1394a, 400Mbps, 1-port Physical Layer (PHY) 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AA82A-EP Enhanced Product 1394 Integrated Phy And Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43EC42 Integrated 1394a Phy and Link for Consumer Electronics with DTCP and AES-128 encryption for moving I 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
XIO2200A x1 PCI Express to 1394a OHCI and 2-Port PHY PCI EXPRESS-PCIE ENDPOINTS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here