TSB81BA3 Status: ACTIVE

IEEE P1394b s800 Three-Port Cable Transceiver/Arbiter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TSB81BA3
Supply Voltage(s)(V)1.8/3.3  
Speed(Max)(Mbps)800  
Ports3  
Pin/Package80HTQFP  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of TSB81BA3

Version Part Number Definition
Enhanced Product TSB81BA3-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TSB81BA3D: IEEE P1394b Three-Port Cable Transceiver Arbiter
  • TSB81BA3E: IEEE P1394b Three-Port Cable Transceiver Arbiter
  • TSB82AA2: High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TUSB2046B: 4-Port Full-Speed Universal Serial Bus Hub

Product Information

Features

  • Fully Supports Provisions of IEEE P1394b Revision 1.33+ at 1-Gigabit Signaling Rates
  • Fully Supports Provisions of IEEE 1394a-2000 and 1394-1995 Standard for High Performance Serial Bus
  • Fully Interoperable With Firewire™, i.LINK™, and SB1394™, Implementation of IEEE Std 1394
  • Provides Three Fully Backward Compatible, (1394a-2000 Fully Compliant) Bilingual P1394b Cable Ports at up to 800 Megabits per Second (Mbits/s)
  • Provides Three 1394a-2000 Fully Compliant Cable Ports at 100/200/400 Mbits/s
  • Full 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
    • Extended Resume Signaling for Compatibility With Legacy DV Devices
  • Power-Down Features to Conserve Energy in Battery Powered Applications
  • Low-Power Sleep Mode
  • Fully Compliant With Open Host Controller Interface (HCI) Requirements
  • Cable Power Presence Monitoring
  • Cable Ports Monitor Line Conditions for Active Connection to Remote Node
  • Register Bits Give Software Control of Contender Bit, Power Class Bits, Link Active Control Bit, and 1394a-2000 Features
  • Data Interface to Link-Layer Controller Pin Selectable From 1394a-2000 Mode (2/4/8 Parallel Bits at 49.152 MHz) or 1394b Mode (8 Parallel Bits at 98.304 MHz)

View All Features in Datasheet

Description

The TSB81BA3D provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based IEEE 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. The TSB81BA3D is designed to interface with a link-layer controller (LLC), such as the TSB82AA2, TSB12LV21, TSB12LV26, TSB12LV32, TSB42AA4, TSB42AB4, TSB12LV01B, or TSB12LV01C. It may also be connected cable port to cable port to an integrated 1394 Link + PHY layer such as the TSB43AB2.

The TSB81BA3D is powered by dual supplies, a 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TSB81BA3IPFPACTIVE-40 to 856.15 | 1kuHTQFP (PFP) | 80 View 96 Download CAD Format for this Symbol
TSB81BA3PFPACTIVE0 to 705.55 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this SymbolPurchase Samples
TSB81BA3PFPG4ACTIVE0 to 705.55 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 13 WeeksTSB81BA3IPFP
AmericasArrow 716
Avnet 4
AsiaWPI 72
WorldwideDigiKey 150
TI Lead Time*: 20 WeeksTSB81BA3PFP
AmericasArrow 98
Avnet 33
Newark 129
Rochester Electronics >1k
AsiaFarnell Asia 164
WPI 49
EuropeFarnell 30
TI Lead Time*: 20 WeeksTSB81BA3PFPG4
AsiaWPI 39
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB81BA3IPFP  TBD CU NIPDAU Level-3-220C-168 HRViewView
TSB81BA3PFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TSB81BA3PFPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB81BA3 Help

Datasheet

Application Notes

View Application Notes for 1394 Physical Layer Controllers

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB81BA3D IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3E IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2 High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TPS51218 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TAS1020B Stereo USB Audio Interface USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
DAC7554 Low-Power, Low-Glitch, 12-Bit DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here