|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TSB81BA3D provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based IEEE 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. The TSB81BA3D is designed to interface with a link-layer controller (LLC), such as the TSB82AA2, TSB12LV21, TSB12LV26, TSB12LV32, TSB42AA4, TSB42AB4, TSB12LV01B, or TSB12LV01C. It may also be connected cable port to cable port to an integrated 1394 Link + PHY layer such as the TSB43AB2. The TSB81BA3D is powered by dual supplies, a 3. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TSB81BA3DPFP | ACTIVE | 0 to 70 | 5.55 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | ||
| TSB81BA3DPFPG4 | ACTIVE | 0 to 70 | 5.55 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTSB81BA3DPFP | |||
| Americas | Arrow | 81 | |
| Newark | 23 | ||
| Asia | Farnell Asia | 23 | |
| WPI | 40 | ||
| TI Lead Time*: 20 WeeksTSB81BA3DPFPG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSB81BA3DPFP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TSB81BA3DPFPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSB81BA3D 
| Name | Part # | Company | Tool / Software Type |
| TSB81BA3PFP & TSB82AA2PGE (1394b) PCI EVM Board | TSBKS800OHCI | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TSB81BA3E | IEEE P1394b Three-Port Cable Transceiver Arbiter | 1394 - 1394 PHYSICAL LAYER CONTROLLERS | TThe TSB81BA3E is a direct replacement with improved jitter performance for the TSB81BA3D. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TSB81BA3E | IEEE P1394b Three-Port Cable Transceiver Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB81BA3 | IEEE P1394b s800 Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| PCM1754 | 106dB SNR Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| TPS2375 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS51220 | Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS2041B | Single-Channel Current-Limited Power Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2220B | Single PC Card, Serial Interface, Power Switch | PCMCIA AND USB-PCMCIA/CARDBUS SWITCH MATRIX | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPA3100D2 | 20-W Stereo Class-D Audio Power Amplifier (TPA3100) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TSB82AA2 | High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS-PCIE BRIDGES | TI customers also evaluated this product. |
| THS7314 | 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number