TSB83AA22C Status: ACTIVE

IEEE Std 1394b-2002 PHY and OHCI Link Device


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TSB83AA22C
Speed(Max)(Mbps)800  
Supply Voltage(s)(V)3.3  
Pin/Package168BGA  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XIO2213B: x1 PCIe to 1394b OHCI Host Controller
  • XIO2213A: x1 PCI Express to 1394b OHCI and 3-Port PHY
  • TSB43AB21A: OHCI 1.1, 1394a Link Layer Controller Integrated With 1394a, 400Mbps, 1-port Physical Layer (PHY)
  • TSB82AA2: High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller
  • TSB81BA3D: IEEE P1394b Three-Port Cable Transceiver Arbiter
  • TSB82AA2B: 1394b OHCI-Lynx (TM) Controller

More Related Products

Product Information

Features

  • Fully Supports Provisions of IEEE Std 1394b-2002 Revision 1.33+ at 1-Gigabit Signaling Rates
  • Fully Supports Provisions of IEEE Std 1394a-2000 and IEEE Std 1394-1995 for High-Performance Serial Bus
  • Fully Interoperable With Firewire™, i.LINK™, and SB1394 Implementations of IEEE Std 1394
  • Provides Two Fully Backward-Compatible, (IEEE Std 1394a-2000 Fully Compliant) Bilingual IEEE Std 1394b-2002 Cable Ports at up to 800 Megabits per Second (Mbps)
  • Full IEEE Std 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
  • Extended Resume Signaling for Compatibility With Legacy DV Devices
  • Power-Down Features to Conserve Energy in Battery-Powered Applications
  • Low-Power Sleep Mode
  • Fully Compliant With Open Host Controller Interface (OHCI) Requirements
  • Cable Power Presence Monitoring
  • Cable Ports Monitor Line Conditions for Active Connection to Remote Node
  • Register Bits Give Software Control of Contender Bit, Power-Class Bits, Link Active Control Bit, and IEEE Std 1394a-2000 Features
  • Interoperable With Other 1394 Physical Layers (PHYs) Using 1.8-V, 3.3-V, and 5-V Supplies
  • Low-Jitter, External Crystal Oscillator Provides Transmit and Receive Data at 100/200/400/800 Mbps and Link-Layer Controller Clock at 49.152 MHz and 98.304 MHz

View All Features in Datasheet

Description

The TSB83AA22C is an IEEE Std 1394b-2002 link-layer design and physical layer (PHY) design combined in a single package to meet the demanding requirements of today’s 1394 bus applications. The TSB83AA22C device is capable of exceptional 800-Mbps performance; thus, providing the throughput and bandwidth to move data efficiently and quickly between the PCI and 1394 buses. The TSB83AA22C device also provides outstanding ultralow power operation and intelligent power-management capabilities. The device provides the IEEE 1394 LLC function and PHY function and is compatible with 100-Mbps, 200-Mbps, 400-Mbps, and 800-Mbps serial-bus data rates.

The TSB83AA22C operates as the interface between 33-MHz/32-bit PCI local bus and an IEEE Std 1394a-2000 or IEEE Std 1394b-2002 serial-bus interface.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
TSB83AA22CZAJACTIVE8.50 | 1kuBGA (ZAJ) | 168 260 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB83AA22CZAJ
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB83AA22CZAJ RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB83AA22C Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
XIO2213B x1 PCIe to 1394b OHCI Host Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
XIO2213A x1 PCI Express to 1394b OHCI and 3-Port PHY 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB21A OHCI 1.1, 1394a Link Layer Controller Integrated With 1394a, 400Mbps, 1-port Physical Layer (PHY) 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AA82A-EP Enhanced Product 1394 Integrated Phy And Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB83AA23 Integrated IEEE-1394.B OHCI Link and 3 Port S800 Phy 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB82AA2 High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3D IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2B 1394b OHCI-Lynx (TM) Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here