|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TSB83AA23 is an integrated IEEE Std 1394b-2002 link-layer controller (LLC) design and physical layer (PHY) design combined in a single package to meet the demanding requirements of todays 1394 bus applications. The TSB83AA23 device is capable of exceptional 800-Mbps performance; thus, providing the throughput and bandwidth to move data efficiently and quickly between the PCI and 1394 buses. The TSB83AA23 device also provides outstanding ultralow power operation and intelligent power-management capabilities. The device provides the IEEE 1394 LLC function and PHY function and is compatible with 100-Mbps, 200-Mbps, 400-Mbps, and 800-Mbps serial-bus data rates. The TSB83AA23 operates as the interface between 33-MHz/32-bit PCI local bus and an IEEE Std 1394a-2000 or IEEE Std 1394b-2002 serial-bus interface. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| TSB83AA23ZAY | ACTIVE | 0 to 70 | 9.00 | 1ku | NFBGA (ZAY) | 167 | 160 | JEDEC TRAY (5+1) | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTSB83AA23ZAY | |||
| Americas | Avnet | 5 | |
| Worldwide | DigiKey | 320 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSB83AA23ZAY | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSB83AA23 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| XIO2213A | x1 PCI Express to 1394b OHCI and 3-Port PHY | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| XIO2213B | x1 PCIe to 1394b OHCI Host Controller | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB43AB23 | OHCI 1.1, 1394a Link Layer Controller integrated with a 1394a, 400Mbps, 3-port Physical Layer (PHY) | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB43AB23-EP | Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB83AA22C | IEEE Std 1394b-2002 PHY and OHCI Link Device | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB82AA2B | 1394b OHCI-Lynx (TM) Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB81BA3D | IEEE P1394b Three-Port Cable Transceiver Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |

Most Popular Tags for TSB83AA23: