|
|
|
|
Other qualified versions of TSC2003-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners. Description
The TSC2003 is a 4-wire resistive touch screen controller. It also features direct measurement of two batteries, two auxiliary analog inputs, temperature measurement, and touch-pressure measurement. The TSC2003 has an on-chip 2.5-V reference that can be utilized for the auxiliary inputs, battery monitors, and temperature-measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to 2.7-V supply voltage while monitoring the battery voltage from 0.5 V to 6 V. The TSC2003 is available in the small TSSOP-16 package and is specified over the 40°C to 85°C temperature range. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TSC2003IPWRQ1 | ACTIVE | -40 to 85 | 2.65 | 1ku | TSSOP (PW) | 16 | View | 2500 | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:57 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 19 WeeksTSC2003IPWRQ1 | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 475 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSC2003IPWRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSC2003-Q1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TSC2007 | Nano-Power Touch Screen Controller with I2C Serial Interface | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2003 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| ADS7846 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TPS61160A | White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS73633 | Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS62410 | 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| PCA9534 | Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number