TSC2008 Status: ACTIVE

Nano-Power Touch Screen Controller with SPI


      
         
Alert me about changes<br/>to this product

 TSC2008
Touch Panel4-Wire  
SAR ADC Resolution(Bits)12  
SAR Sample Rate(Max)(kSPS)200  
InterfaceSPI  
Vref (Int/Ext)Ext  
Supply Voltage (Analog)(Min)1.2  
Supply Voltage (Analog)(Max)3.6  
Supply Voltage (I/O VDD)(Min)1.2  
Supply Voltage (I/O VDD)(Max)3.6  
Pin/Package12DSBGA, 16VQFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TSC2006: Nano-Power Touch Screen Controller with SPI Serial Interface
  • TSC2046: 4-Wire Touch Screen Controller with low voltage digital I/O
  • TSC2007: Nano-Power Touch Screen Controller with I2C Serial Interface
  • PCA9517: Level-Translating I2C Bus Repeater
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • INA333: Low Power, Precision Instrumentation Amplifier

More Related Products

Product Information

Features

  • 4-Wire Touch Screen Interface
  • Single 1.2V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • High-Speed SPI™ (up to 25MHz)
  • Simple Command-Based User Interface:
    • TSC2046 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-up
  • Auto Power-Down Control
  • Low Power (12-Bit, 8.2kHz Eq Rate):
    • 30.4µA at 1.2V, fSCLK = 5MHz
    • 35.5µA at 1.8V, fSCLK = 10MHz
    • 44.6µA at 2.7V, fSCLK = 10MHz
  • Power-On, Software, and SureSet™ Resets

View All Features in Datasheet

Description

The TSC2008 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2008 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2008 supports an SPI serial bus and data transmission.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TSC2008IRGVRACTIVE-40 to 851.75 | 1kuVQFN (RGV) | 16 View 2500 | LARGE T&RPurchase Samples
TSC2008IRGVTACTIVE-40 to 851.95 | 1kuVQFN (RGV) | 16 View 250 | SMALL T&R
TSC2008IYZGRACTIVE-40 to 851.85 | 1kuDSBGA (YZG) | 12  3000 | LARGE T&RPurchase Samples
TSC2008IYZGTACTIVE-40 to 852.05 | 1kuDSBGA (YZG) | 12  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:35 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTSC2008IRGVR
None Reported
View Distributors
TI Lead Time*: 10 WeeksTSC2008IRGVT
WorldwideMouser Electronics 244
TI Lead Time*: 20 WeeksTSC2008IYZGR
None Reported
View Distributors
TI Lead Time*: 10 WeeksTSC2008IYZGT
AsiaWPI 245
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSC2008IRGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2008IRGVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2008IYZGR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TSC2008IYZGT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSC2008 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TSC2008EVM Evaluation ModuleTSC2008EVMTexas InstrumentsDevelopment Boards/EVMs
TSC2008EVM-PDK Evaluation ModuleTSC2008EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
TSC2008 Linux Example DriverTSC2008-LINUX-DRV Texas Instruments Device Drivers 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSC2006 Nano-Power Touch Screen Controller with SPI Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
ADS7846 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
PCA9517 Level-Translating I2C Bus Repeater I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS54314 Low Input Voltage 3A Synchronous Buck Converter with 1.8V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here