|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TSC2046 is a next-generation version to the ADS7846 4-wire touch screen controller which supports a low-voltage I/O interface from 1.5V to 5.25V. The TSC2046 is 100% pin-compatible with the existing ADS7846, and will drop into the same socket. This allows for easy upgrade of current applications to the new version. The TSC2046 also has an on-chip 2.5V reference that can be used for the auxiliary input, battery monitor, and temperature measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to 2.7V supply voltage, while monitoring the battery voltage from 0V to 6V. The low power consumption of < 0.75mW typ at 2.7V (reference off), high-speed (up to 125kHz sample rate), and on-chip drivers make the TSC2046 an ideal choice for battery-operated systems such as personal digital assistants (PDAs) with resistive touch screens, pagers, cellular phones, and other portable equipment. The TSC2046 is available in TSSOP-16, QFN-16, and VFBGA-48 packages and is specified over the -40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TSC2046EIPWG4 | ACTIVE | -40 to 85 | 2.30 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TSC2046EIPWRG4 | ACTIVE | -40 to 85 | 2.05 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TSC2046IGQCR | ACTIVE | -40 to 85 | 2.15 | 1ku | BGA MICROSTAR JUNIOR (GQC) | 48 | View | 2500 | LARGE T&R | |||
| TSC2046IPW | ACTIVE | -40 to 85 | 2.15 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TSC2046IPWG4 | ACTIVE | -40 to 85 | 2.15 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TSC2046IPWR | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | |||
| TSC2046IPWRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | |||
| TSC2046IRGVR | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | |||
| TSC2046IRGVRG4 | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | |||
| TSC2046IRGVT | ACTIVE | -40 to 85 | 2.25 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | Purchase Samples | ||
| TSC2046IRGVTG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | Purchase Samples | ||
| TSC2046IZQCR | ACTIVE | -40 to 85 | 2.15 | 1ku | BGA MICROSTAR JUNIOR (ZQC) | 48 | View | 2500 | LARGE T&R | |||
| TSC2046IZQCR-90 | ACTIVE | -40 to 85 | 2.15 | 1ku | BGA MICROSTAR JUNIOR (ZQC) | 48 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TSC2046IZQCT | ACTIVE | -40 to 85 | 2.35 | 1ku | BGA MICROSTAR JUNIOR (ZQC) | 48 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksTSC2046EIPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTSC2046EIPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTSC2046IGQCR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTSC2046IPW | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Europe | Abacus Polar | 200 | |
| Avnet-SILICA | 340 | ||
| TI Lead Time*: 20 WeeksTSC2046IPWG4 | |||
| Asia | Farnell Asia | 488 | |
| Europe | Arrow Northern Europe | 45 | |
| Farnell | 488 | ||
| Worldwide | Mouser Electronics | 16 | |
| TI Lead Time*: 20 WeeksTSC2046IPWR | |||
| Americas | Newark | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 203 | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksTSC2046IPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTSC2046IRGVR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTSC2046IRGVRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksTSC2046IRGVT | |||
| Americas | Arrow | 250 | |
| Newark | 258 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 258 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksTSC2046IRGVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTSC2046IZQCR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 672 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTSC2046IZQCR-90 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 4 WeeksTSC2046IZQCT | |||
| Asia | WPI | 250 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSC2046EIPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TSC2046EIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TSC2046IGQCR | TBD | SNPB | Level-2A-235C-4 WKS | View | View |
| TSC2046IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TSC2046IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TSC2046IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TSC2046IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TSC2046IRGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TSC2046IRGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TSC2046IRGVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TSC2046IRGVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TSC2046IZQCR | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TSC2046IZQCR-90 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TSC2046IZQCT | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSC2046 
| Name | Part # | Company | Tool / Software Type |
| TSC2046 Product Development Kit | TSC2046EVM-PDK | Texas Instruments | Development Boards/EVMs |
| TSC2046EVM Evaluation Module | TSC2046EVM | Texas Instruments | Development Boards/EVMs |
| TSC2046 WinCE5 Example Driver | TSC2046-WCE5-DRV | Texas Instruments | Device Drivers |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS7846 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2007 | Nano-Power Touch Screen Controller with I2C Serial Interface | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2003 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| ADS7843 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2046E | 4-Wire Touch Screen Controller with low voltage digital I/O | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TPS65950 | Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC1G34 | Single Buffer Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

Most Popular Tags for TSC2046: