TSC2046E Status: ACTIVE

4-Wire Touch Screen Controller with low voltage digital I/O


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TSC2046E
Touch Panel4-Wire  
SAR ADC Resolution(Bits)12  
SAR Sample Rate(Max)(kSPS)125  
InterfaceSerial, SPI  
Vref (Int/Ext)Int  
Supply Voltage (Analog)(Min)2.2  
Supply Voltage (Analog)(Max)5.25  
Supply Voltage (Logic)(Min)1.5  
Supply Voltage (Logic)(Max)5.25  
Supply Voltage (I/O VDD)(Min)1.5  
Supply Voltage (I/O VDD)(Max)5.25  
Pin/Package16QFN, 16TSSOP, 48BGA MICROSTAR JUNIOR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TSC2046: 4-Wire Touch Screen Controller with low voltage digital I/O
  • TSC2200: Programmable 4-Wire Touch Screen Controller with 12-Bit 125KHz ADC and Keypad Interface
  • TSC2007: Nano-Power Touch Screen Controller with I2C Serial Interface
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • PCM1808: 99dB SNR Stereo ADC with Single-Ended Inputs

More Related Products

Product Information

Features

  • Same Pinout as ADS7846
  • 2.2V to 5.25V Operation
  • 1.5V to 5.25V Digital I/O
  • Internal 2.5V Reference
  • Direct Battery Measurement (0V to 6V)
  • OnChip Temperature Measurement
  • Touch-Pressure Measurement
  • QSPi™ and SPI™ 3-Wire Interface
  • Auto Power-Down
  • Exceeds IEC 61000-4-2 ESD Requirements
    • ±15V Contact Discharge
    • No External Components Needed
  • Available In TSSOP-16, QFN-16, and VFBGA-48 Packages
  • APPLICATIONS
    • Personal Digital Assistants
    • Portable Instruments
    • Point-of-Sale Terminals
    • Pagers
    • Touch Screen Monitors
    • Cellular Phones

View All Features in Datasheet

Description

The TSC2046E is the next-generation version of the ADS7846 4-wire touch screen controller, supporting a low-voltage I/O interface from 1.5V to 5.25V. The TSC2046E is 100% pin-compatible with the existing ADS7846, and drops into the same socket. This design allows for an easy upgrade of current applications to the new version. The TSC2046E also has an on-chip 2.5V reference that can be used for the auxiliary input, battery monitor, and temperature measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to a supply voltage of 2.7V, while monitoring the battery voltage from 0V to 6V.

The low-power consumption of < 0.75mW typ at 2.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TSC2046EIPWACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TSC2046EIPWRACTIVE-40 to 852.05 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TSC2046EIRGVRACTIVE-40 to 852.20 | 1kuQFN (RGV) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TSC2046EIRGVRG4ACTIVE-40 to 852.20 | 1kuQFN (RGV) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TSC2046EIRGVTACTIVE-40 to 852.40 | 1kuQFN (RGV) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol 
TSC2046EIRGVTG4ACTIVE-40 to 852.40 | 1kuQFN (RGV) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol 
TSC2046EIZQCRACTIVE-40 to 852.30 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TSC2046EIZQCTACTIVE-40 to 852.50 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSC2046EIPW
AmericasAvnet 70
WorldwideMouser Electronics 2
TI Lead Time*: 20 WeeksTSC2046EIPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTSC2046EIRGVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTSC2046EIRGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTSC2046EIRGVT
AmericasNewark 203
AsiaFarnell Asia 203
WPI 288
WorldwideDigiKey 323
Mouser Electronics 190
TI Lead Time*: 16 WeeksTSC2046EIRGVTG4
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksTSC2046EIZQCR
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksTSC2046EIZQCT
AmericasNewark 250
AsiaFarnell Asia 250
WorldwideDigiKey 545
Mouser Electronics 247
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSC2046EIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2046EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2046EIRGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2046EIRGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2046EIRGVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2046EIRGVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2046EIZQCR RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TSC2046EIZQCT RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSC2046E Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2200 Programmable 4-Wire Touch Screen Controller with 12-Bit 125KHz ADC and Keypad Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2008 Nano-Power Touch Screen Controller with SPI TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2003 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TSC2006 Nano-Power Touch Screen Controller with SPI Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
ADS7846 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
DRV603 3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPA2031D1 2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here