|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI is a trademark of Motorola. Description
The TSC2101 is a low-power highly integrated high performance codec and touch screen controller, which supports stereo audio DAC, monaural voice ADC and SAR ADC. The TSC2101 features a high-performance audio codec with 16, 20, 24, or 32-bit stereo playback, mono record functionality at up to 48 ksps. The device integrates several analog features such as support for headset interface, cellular headset interface, microphone interface, and speaker and receiver drivers. The device supports auto detection of headset and button press without any glue logic. The TCS2101 has fully programmable audio. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, left/right justified) in master or slave mode, and also includes an on-chip PLL for flexible clock generation capability. The TSC2101 contains a 12-bit 4-wire resistive touch screen converter complete with drivers, and interfaces to the host controller through a standard SPI serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation. The TSC2101 offers battery measurement inputs capable of reading battery voltages up to 6 V, while operating at only 3 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2101 is available in a 48-lead QFN. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TSC2101IRGZ | ACTIVE | -40 to 85 | 5.45 | 1ku | QFN (RGZ) | 48 | View | 52 | TUBE | ||
| TSC2101IRGZG4 | ACTIVE | -40 to 85 | 5.45 | 1ku | QFN (RGZ) | 48 | View | 52 | TUBE | ||
| TSC2101IRGZR | ACTIVE | -40 to 85 | 4.95 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| TSC2101IRGZRG4 | ACTIVE | -40 to 85 | 4.95 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TSC2101IRGZ | As of 8:15 AM GMT, 03 Jul 2009 | As of 8:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Avnet | 52 | |||
| DigiKey | 136 | |||||
| Mouser Electronics | 10 | |||||
| Newark | 52 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 98 | ||||
| TSC2101IRGZG4 | As of 8:15 AM GMT, 03 Jul 2009 | As of 8:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TSC2101IRGZR | As of 8:15 AM GMT, 03 Jul 2009 | As of 8:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Rochester Electronics | >1k | |||||
| TSC2101IRGZRG4 | As of 8:15 AM GMT, 03 Jul 2009 | As of 8:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSC2101IRGZ | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| TSC2101IRGZG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| TSC2101IRGZR | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| TSC2101IRGZRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSC2101 
| Name | Part # | Company | Tool / Software Type |
| TSC2101 Evaluation Module (EVM) | TSC2101EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TLV320AIC28 | Low-Power Mono ADC / Stereo DAC with 6 audio inputs and HP/Speaker Amplifier | H/W and S/W compatible without TSC function | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TSC2100 | "SMART" 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier | TI customers also evaluated this product. | |
| TSC2102 | "SMART" 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier | TI customers also evaluated this product. | |
| TSC2301 | "SMART" 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs) | TI customers also evaluated this product. | |
| TSC2300 | "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, HP Amplifier (Keypad Int.+ 6 GPIOs) | TI customers also evaluated this product. | |
| TSC2111 | "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, 6 audio in. and HP/Spk Amplifier | TI customers also evaluated this product. | |

Most Popular Tags for TSC2101: