TSC2302 Status: ACTIVE

"SMART" 4-Wire Touch Screen Controller with Stereo CODEC with HP Amplifier


      
         
Alert me about changes<br/>to this product

 TSC2117 TSC2300 TSC2301 TSC2302
Touch Panel4-Wire  4-Wire  4-Wire  4-Wire  
SAR ADC Resolution(Bits)12  12  12  12  
SAR Sample Rate(Max)(kSPS)125  125  125  125  
Vref (Int/Ext)Int  Int  Int  Int  
# Audio DACs / ADCs2 / 1  2 / 1  2 / 2  2 / 2  
Audio Codec Resolution(Bits)24  20  20  20  
SNR Audio DAC / ADC(Typ)(dB)95 / 90  96 / 88  96 / 88  96 / 88  
# Audio Inputs / Outputs3 / 4  3 / 5  3 / 5  3 / 5  
Audio Sample Rate(ksps)192  48  48  48  
Digital Audio InterfaceI2S, R, L, TDM, DSP  I2S, R, L  I2S, R, L  I2S, R, L  
Control InterfaceSPI,I2C  SPI  SPI  SPI  
Audio Pd(mW)13  27  27  27  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply (up to 5 V)(V)1.65 - 1.95     
IO Supply (Volts)1.1 - 3.6     
Additional FeaturesminiDSP, PLL, Beep generator and Stereo Class-D  Int. PLL  Int. PLL  Int. PLL  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package48QFN  64TQFP  120BGA MICROSTAR JUNIOR, 64TQFP  48QFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TSC2301: "SMART" 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
  • TSC2117: 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC
  • TSC2111: "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, 6 audio in. and HP/Spk Amplifier
  • TAS3218: Digital Audio SoC for multi-channel application
  • ADS7846: 4-wire Touch Screen Controller

More Related Products

Product Information

Features

  • SPI™ Serial Interface
  • Touch Screen Controller
    • 4-Wire Touch Screen Interface
    • Internal Detection of Screen Touch
    • Touch Pressure Measurement
    • Ratiometric Conversion
    • Programmable 8-, 10- or 12-Bit Resolution
    • Programmable Sampling Rates Up to 125 kHz
    • Direct Battery Measurement (0 to 6 V)
    • On-Chip Temperature Measurement
    • Integrated Touch Screen Processor Reduces Host CPU Interrupts and Overhead
    • Internal Timing Control With Programmable Delays and Averaging
  • Stereo Audio Codec
    • 20-Bit Delta-Sigma ADC/DAC
    • Dynamic Range: 98 dB
    • Sampling Rate Up to 48 kHz
    • I²S Serial Interface
    • Stereo 16- Headphone Driver
  • Full Power-Down Control
  • 8-Bit Current Output DAC
  • On-Chip Crystal Oscillator
  • Programmable Bass/ Midrange/ Treble EQ Effects Processing
  • Single 2.7-V to 3.6-V Supply
  • 48-pin QFN Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Cellular Phones
    • MP3 Players
    • Internet Appliances
    • Smartphones

US Patent No. 6246394
SPI is a trademark of Motorola.

Description

The TSC2302 is a highly integrated PDA analog interface circuit. It contains a complete 12-bit A/D resistive touch screen converter (ADC) including drivers, touch pressure measurement capability, and 8-bit D/A converter (DAC) output for LCD contrast control. The TSC2302 offers programmable resolution of 8, 10, and 12 bits and sampling rates up to 125 kHz to accommodate different screen sizes. The TSC2302 interfaces to the host controller through a standard SPI serial interface.

The TSC2302 features a high-performance 20-bit, 48-ksps stereo audio codec with highly integrated analog functionality. The audio portion of the TSC2302 contains microphone input with built-in pre-amp and microphone bias circuit, an auxiliary stereo analog input, a mono line-level output, and a stereo headphone amplifier output. The digital audio data is transferred through a standard I²S interface. A fully programmable PLL for generating audio clocks from a wide variety of system clocks is also included.

The TSC2302 also offers two battery measurement inputs capable of battery voltages up to 6 V, while operating at a supply voltage of only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2302 is available in a 48-lead QFN.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TSC2302IRGZACTIVE-40 to 855.05 | 1kuQFN (RGZ) | 48 View 52 | TUBE Download CAD Format for this Symbol
TSC2302IRGZG4ACTIVE-40 to 855.05 | 1kuQFN (RGZ) | 48 View 52 | TUBE Download CAD Format for this Symbol
TSC2302IRGZRACTIVE-40 to 854.55 | 1kuQFN (RGZ) | 48 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TSC2302IRGZRG4ACTIVE-40 to 854.55 | 1kuQFN (RGZ) | 48 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:53 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTSC2302IRGZ
AmericasNewark 50
Rochester Electronics 520
AsiaFarnell Asia 50
WPI 50
WorldwideDigiKey 108
Mouser Electronics 104
TI Lead Time*: 1 WeekTSC2302IRGZG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTSC2302IRGZR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTSC2302IRGZRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSC2302IRGZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2302IRGZG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2302IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSC2302IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSC2302 Help

Datasheet

Application Notes

Errata

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSC2301 "SMART" 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs) TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER WITH AUDIO TI customers also evaluated this product.
TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER WITH AUDIO TI customers also evaluated this product.
TSC2111 "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, 6 audio in. and HP/Spk Amplifier TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER WITH AUDIO TI customers also evaluated this product.
TSC2100 "SMART" 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER WITH AUDIO TI customers also evaluated this product.
TSC2300 "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, HP Amplifier (Keypad Int.+ 6 GPIOs) TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER WITH AUDIO TI customers also evaluated this product.
TSC2102 "SMART" 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER WITH AUDIO TI customers also evaluated this product.
TAS3218 Digital Audio SoC for multi-channel application DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
ADS7846 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TSC2302:

View All Tags

Other Support



Click Here