|
|
|
|
Product InformationFeatures
Description
The TSL245 infrared light-to-frequency converter combines a silicon photodiode and a current-to-frequency converter on a single monolithic CMOS integrated circuit. The output is a square wave (50% duty cycle) with frequency directly proportional to light intensity. Because the output is TTL compatible, it allows direct interface to a microcontroller or other logic circuitry. The device responds over the infrared light range of 800 nm to 1100 nm. The TSL245 is characterized for operation over the temperature range of -25°C to 70°C. The TSL245 is offered in a black, infrared-transmissive package (see Figure 1). The photodiode area is 1.36 mm2 (0.0029 in2).
|
| Price | Packaging | Samples | ||
| Device | Status | Price | Quantity | Package | Pins | Samples |
| TSL245 | OBSOLETE | 1.34 | 1ku | (LL) | 3 | Not Available |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TSL245 | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSL245 

No Tags are Available for this Part Number