TUSB1106 Status: ACTIVE

Advanced Universal Serial Bus Transcievers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TUSB1105 TUSB1106
Pin/Package16QFN, 16WQFN  16QFN, 16TSSOP, 16UQFN, 16WQFN  
USB SpeedFull,Low  Full,Low  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
ESD HBM(kV)+/-15  +/-15  
App Proc Local BusSingle or Differential  Differential  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TUSB2551A: Advanced Universal Serial Bus Transceiver
  • TUSB1105: Advanced Universal Serial Bus Transcievers
  • TUSB1210: USB 2.0 ULPI Transceiver
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TUSB3210: Universal Serial Bus General-Purpose Device Controller
  • TUSB6020: USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller

Product Information

Features

  • Compatible With Universal Serial Bus Specification Rev. 2.0
  • Transmit and Receive Serial Data at Both Full-Speed (12-Mbit/s) and Low-Speed (1.5-Mbit/s) Data Rates
  • Integrated Bypassable 5-V to 3.3-V Voltage Regulator for Powering Via USB VBUS
  • VBUS Disconnection Indication Through VP and VM
  • Used as USB Device Transceiver or USB Host Transceiver
  • Stable RCV Output During SE0 Condition
  • Two Single-Ended Receivers With Hysteresis
  • Low-Power Operation, Ideal for Portable Equipment
  • Support I/O Voltage Range From 1.65 V to 3.6 V
  • IEC-61000-4-2 ESD Compliant
    • ±9-kV Contact-Discharge Model
      (D+, D-, VCC(5.0))
    • ±15-kV Human-Body Model
      (D+, D- VCC(5.0))
  • TUSB1105 Available in Quad Flat No-Lead (QFN) Package; TUSB1106 Available in QFN and Thin Shrink Small-Outline Package (TSSOP)
  • APPLICATIONS
    • Mobile Phones
    • Personal Digital Assistants (PDAs)
    • Information Appliances (IAs)
    • Digital Still Cameras (DSCs)

DESCRIPTION/ORDERING INFORMATION

The TUSB1105 and TUSB1106 universal serial bus (USB) transceivers are compliant with the Universal Serial Bus Specification Rev. 2.0. These devices can transmit and receive serial data at both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) data rates. The TUSB1105 and TUSB1106 can be used as USB device transceivers or USB host transceivers.

The devices allow USB application-specific ICs (ASICs) and programmable logic devices (PLDs), with power-supply voltages from 1.65 V to 3.6 V, to interface with the physical layer (PHY) of the universal serial bus. They have an integrated 5-V to 3.3-V voltage regulator for direct powering via the USB supply VBUS.

The TUSB1105 allows single-ended and differential input modes selectable by a mode (MODE) input and is available in RGT and RTZ packages. The TUSB1106 allows only differential input mode and is available in PW, RGT, RSV, and RTZ packages.

The TUSB1105 and TUSB1106 are ideal for portable electronic devices, such as mobile phones, personal digital assistants, information appliances, and digital still cameras.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TUSB1106PWRACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB1106PWRG4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB1106RGTRACTIVE-40 to 850.55 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TUSB1106RGTRG4ACTIVE-40 to 850.55 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TUSB1106RSVRACTIVE-40 to 850.55 | 1kuUQFN (RSV) | 16  3000 | LARGE T&R  
TUSB1106RSVRG4ACTIVE-40 to 850.55 | 1kuUQFN (RSV) | 16  3000 | LARGE T&R  
TUSB1106RTZRACTIVE-40 to 850.55 | 1kuWQFN (RTZ) | 16  3000 | LARGE T&R Download CAD Format for this Symbol 
TUSB1106RTZRG4ACTIVE-40 to 850.55 | 1kuWQFN (RTZ) | 16  3000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:34 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 22 WeeksTUSB1106PWR
AmericasArrow >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideMouser Electronics 504
TI Lead Time*: 22 WeeksTUSB1106PWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTUSB1106RGTR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksTUSB1106RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTUSB1106RSVR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTUSB1106RSVRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTUSB1106RTZR
AmericasRochester Electronics >1k
AsiaWPI >1k
TI Lead Time*: 18 WeeksTUSB1106RTZRG4
AmericasAvnet >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TUSB1106PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106RSVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106RSVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106RTZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TUSB1106RTZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TUSB1106 Help

Datasheet

Part # Name Product Family Comments
TPD3E001   Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces   ESD/EMI Protection - ESD Solutions   Provides IEC61000-4-2 ESD Protection to the USB Interface    
TPD2S017   2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation   ESD/EMI Protection - ESD Solutions   Provides IEC61000-4-2 ESD Protection to the USB Interface    
Customers Who Evaluated This Product Also Evaluated...
TUSB2551A Advanced Universal Serial Bus Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB1105 Advanced Universal Serial Bus Transcievers USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB1210 USB 2.0 ULPI Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller USB-USB ON-THE-GO TI customers also evaluated this product.
TUSB6250 USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution USB-USB PERIPHERALS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here