|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TUSB2036 hub is a 3.3-V CMOS device that provides up to three downstream ports in compliance with the USB version 1.1 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no firmware programming is required. Fully-compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support both full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or the self-powered mode. The introduction of the DP0 pullup resistor disable terminal, DP0PUR, makes it much easier to implement an on-board bus/self-power dynamic-switching circuitry. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TUSB2036VF | ACTIVE | 0 to 70 | 1.30 | 1ku | LQFP (VF) | 32 | View | 250 | JEDEC TRAY (10+1) | |||
| TUSB2036VFG4 | ACTIVE | 0 to 70 | 1.30 | 1ku | LQFP (VF) | 32 | View | 250 | JEDEC TRAY (10+1) | |||
| TUSB2036VFR | ACTIVE | 0 to 70 | 1.15 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TUSB2036VFRG4 | ACTIVE | 0 to 70 | 1.15 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:57 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTUSB2036VF | |||
| Americas | Avnet | 150 | |
| Newark | 21 | ||
| Rochester Electronics | 1k | ||
| Asia | Farnell Asia | 217 | |
| WPI | 177 | ||
| Europe | Arrow Northern Europe | 250 | |
| Avnet-SILICA | 150 | ||
| Farnell | 217 | ||
| Worldwide | Mouser Electronics | 365 | |
| TI Lead Time*: 20 WeeksTUSB2036VFG4 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 275 | |
| Europe | Compel | 230 | |
| EBV Elektronik | 250 | ||
| Worldwide | Mouser Electronics | 39 | |
| TI Lead Time*: 20 WeeksTUSB2036VFR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTUSB2036VFRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Wintech | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TUSB2036VF | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB2036VFG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB2036VFR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB2036VFRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TUSB2036 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TUSB2046B | 4-Port Full-Speed Universal Serial Bus Hub | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TUSB2077A | 7-Port USB Hub W/Optional Serial EEPROM Interface | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TUSB2136 | Universal Serial Bus Compound Hub With General-Purpose 8052 MCU | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TUSB6020 | USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller | USB-USB ON-THE-GO | TI customers also evaluated this product. |
| TUSB1105 | Advanced Universal Serial Bus Transcievers | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TUSB2551A | Advanced Universal Serial Bus Transceiver | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| SN75240 | Dual USB Port Transient Suppressor | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| PCA9535 | Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number