TUSB2077A Status: ACTIVE

7-Port USB Hub W/Optional Serial EEPROM Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TUSB2036 TUSB2046B TUSB2077A
Supply Voltage(s)(V)3.3  3.3  3.3  
Number of USB Downstream Ports2  4  7  
Operating Temp Range(Celsius)0 to 70  -40 to 85,0 to 70  0 to 70  
Pin/Package32LQFP  32LQFP, 32QFN  48LQFP  
USB SpeedFull  Full  Full  
Integrated MCU ArchitectureN/A  N/A  N/A  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TUSB2046B: 4-Port Full-Speed Universal Serial Bus Hub
  • TUSB2036: 2/3-Port Hub for USB w/Optional Serial EEPROM Interface
  • TUSB2136: Universal Serial Bus Compound Hub With General-Purpose 8052 MCU
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TUSB6250: USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution
  • TPS2044B: Quad Current-Limited Power Distribution Switches

Product Information

Features

  • Fully Compliant With the USB Specification as a Full-Speed Hub: TID #20240226
  • Integrated USB Transceivers
  • 3.3-V Low Power ASIC Logic
  • Two Power Source Modes
    • Self-Powered Mode Supporting Seven Downstream Ports
    • Bus-Powered Mode Supporting Four Downstream Ports
  • All Downstream Ports Support Full-Speed and Low-Speed Operations
  • Power Switching and Overcurrent Reporting is Provided Per Port or Ganged
  • Supports Suspend and Resume Operations
  • Suspend Status Terminal Avaliable for External Logic Power Down
  • Supports Custom Vendor ID and Product ID With External Serial EEPROM
  • 3-State EEPROM Interface to Allow EEPROM Sharing
  • Push-Pull Outputs for PWRON Eliminate the Need for External Pullup Resistors
  • Noise Filtering on OVRCUR Provides Immunity to Voltage Spikes
  • Supports 6-MHz Operation Through Crystal Input or 48-MHz Input Clock
  • New Functional Terminals Introduced to Reduce the Board Material Cost
    • 3 LED Indicator Control Outputs Enable Visualized Monitoring of 6 Different Hub/Port Status (HUBCFG, PORTPWR, PORTDIS)
    • Output Terminal Available to Disable External Pullup Resistor on DP0 for 15 ms After Reset or After Change on BUSPWR and Enable Easy Implementation of On-Board Bus/Self Power Dynamic Switching Circuitry
  • Available in 48-Terminal LQFP Package

JEDEC descriptor S-PQFP-G for low-profile quad flatpack (LQFP)

Description

The TUSB2077A hub is a 3.3-V CMOS device that provides up to seven downstream ports in compliance with the USB version 1.1 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no software programming is required. Fully-compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support both full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or self-powered mode. The introduction of the DP0 pullup resistor disable terminal, DP0PUR, makes it much easier to implement an onboard bus/self-power dynamic-switching circuitry.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TUSB2077APTACTIVE0 to 702.15 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB2077APTRACTIVE0 to 701.95 | 1kuLQFP (PT) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TUSB2077APTRG4ACTIVE0 to 701.95 | 1kuLQFP (PT) | 48 View 1000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTUSB2077APT
AmericasArrow >1k
Newark 468
Rochester Electronics >1k
AsiaFarnell Asia 636
WPI 149
EuropeAvnet-SILICA 15
Farnell 29
Spoerle >1k
WorldwideDigiKey 52
Mouser Electronics 92
TI Lead Time*: 20 WeeksTUSB2077APTR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTUSB2077APTRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TUSB2077APT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TUSB2077APTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TUSB2077APTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TUSB2077A Help

Datasheet

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB2036 2/3-Port Hub for USB w/Optional Serial EEPROM Interface USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB2136 Universal Serial Bus Compound Hub With General-Purpose 8052 MCU USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6250 USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution USB-USB PERIPHERALS TI customers also evaluated this product.
TPS2044B Quad Current-Limited Power Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN75240 Dual USB Port Transient Suppressor ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller USB-USB ON-THE-GO TI customers also evaluated this product.
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB-USB PERIPHERALS TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here