TUSB2136 Status: ACTIVE

Universal Serial Bus Compound Hub With General-Purpose 8052 MCU


      
         
Alert me about changes<br/>to this product

 TUSB2136
Supply Voltage(s)(V)3.3  
Number of USB Downstream Ports2  
Operating Temp Range(Celsius)0 to 70  
Pin/Package64LQFP  
USB SpeedFull  
Integrated MCU Architecture8052  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TUSB2046B: 4-Port Full-Speed Universal Serial Bus Hub
  • TUSB2036: 2/3-Port Hub for USB w/Optional Serial EEPROM Interface
  • TUSB2077A: 7-Port USB Hub W/Optional Serial EEPROM Interface
  • TUSB3210: Universal Serial Bus General-Purpose Device Controller
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TUSB6250: USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution

Product Information

Features

  • Multiproduct support with one code and one chip (up to 16 products with one chip)
  • Fully compliant with the USB specification as a compound full-speed device: TID #30270119
  • Supports 1.5 and 12 Mbits/s USB data rates
  • Supports USB suspend/resume and remote wake-up operation
  • Integrated two-port hub with individual power management per port
  • Integrated 8052 microcontroller with:
    • 256 × 8 RAM for internal data
    • 8K × 8 RAM code space available for downloadable firmware from host or I2C port.
    • 512 × 8 shared RAM used for data buffers and endpoint descriptor blocks (EDB) [1]
    • Four 8052 GPIO ports (port 0, 1, 2 and 3)
    • Master I2C controller for external slave device access
    • Watchdog timer
  • Operates from a 12-MHz crystal
  • On-chip PLL generates 48 MHz
  • Supports a total of three input and three output (interrupt, bulk) endpoints
  • Power-down mode
  • 64-pin TQFP package

[1] This is the buffer space for USB packet transactions.

Description

The TUSB2136 is an integrated universal serial bus (USB) hub with a general-purpose 8052 microcontroller that can be used for various USB controller applications. The TUSB2136 has 8K × 8 RAM space for application development. Using a 12-MHz crystal, the onboard oscillator generates the internal system clocks. No additional programming is required for any part of the hub functions. The device is programmed via an inter-IC (I2C) serial interface at power on from an EEPROM, or optionally, the application firmware can be downloaded from a host PC via USB. The 8052-based microprocessor allows several third-party standard tools to be used for application development. In addition, the application code available in the general market can also be used (this may or may not require some code modification due to hardware variations).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TUSB2136PMACTIVE0 to 704.10 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB2136PMG4ACTIVE0 to 704.10 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (10+1)  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTUSB2136PM
AmericasArrow 643
Rochester Electronics >1k
AsiaWPI 293
WorldwideDigiKey 185
Mouser Electronics 70
TI Lead Time*: 20 WeeksTUSB2136PMG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TUSB2136PM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TUSB2136PMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TUSB2136 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TUSB2136-TPS2149 Product Development KitTUSB2136TPS2149PDKTexas InstrumentsDevelopment Boards/EVMs
TUSB3210 Keyboard Product Development KitTUSB3210KBDPDKTexas InstrumentsDevelopment Boards/EVMs
TUSB3210GENPDK Generic Product Development KitTUSB3210GENPDKTexas InstrumentsDevelopment Boards/EVMs
WinDriver for Texas Instrument's USB productsTUSB-3P-WINDRIVER Jungo Device Drivers 
Keyboard Firmware Sample Source Code for the TI TUSB2136 and TUSB3210TUSB2136-TUSB3210-KBD-SRCCODE Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB2036 2/3-Port Hub for USB w/Optional Serial EEPROM Interface USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB2077A 7-Port USB Hub W/Optional Serial EEPROM Interface USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6250 USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller USB-USB ON-THE-GO TI customers also evaluated this product.
TUSB2551A Advanced Universal Serial Bus Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here