TUSB3210: Universal Serial Bus General-Purpose Device Controller
TUSB6250: USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution
Product Information
Features
Complies With Universal Serial Bus Specification Rev. 2.0 (USB 2.0)
Transmits and Receives Serial Data at Both Full-Speed (12-Mbit/s) and Low-Speed (1.5-Mbit/s) Data Rates
Integrated Bypassable 5-V to 3.3-V Voltage Regulator for Powering Via USB VBUS
Low-Power Operation is Ideal for Portable Equipment
Meets the IEC-61000-4-2 Contact Discharge (±9 kV) and Air-Gap Discharge (±9 kV) ESD Ratings
Separate I/O Supply With Operation Down to 1.65 V
Very-Low Power Consumption to Meet USB Suspend Current Requirements
No Power-Supply Sequencing Requirements
APPLICATIONS
Cellular Phones
Personal Digital Assistants (PDAs)
Handheld Computers
DESCRIPTION/ORDERING INFORMATION
The TUSB2551A is a single-chip transceiver that complies with the physical-layer specifications of universal serial bus (USB) 2.0. The device supports both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) operation. The TUSB2551A delivers superior edge-rate control, producing crisper eye diagrams, which ease the task of passing USB compliance testing.
A dual supply-voltage operation allows the TUSB2551A to reference the system interface I/O signals to a supply voltage down to 1.6 V, while independently powered by the USB VCC(5.0). This allows the system interface to operate at its core voltage without the addition of buffering logic, and also reduce system operating current.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:57 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.