|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TUSB3200 integrated circuit (IC) is a universal serial bus (USB) peripheral interface device designed specifically for applications that require isochronous data streaming. Applications include digital speakers, which require the streaming of digital audio data between the host PC and the speaker system via the USB connection. The USB3200 device is fully compatible with the USB Specification Version 1.1 and the USB Audio Class Specification. The TUSB3200 uses a standard 8052 microcontroller unit (MCU) core with on-chip memory. The MCU memory includes 4K bytes of program memory ROM that contains a boot loader program. At initialization, the boot loader program downloads the application program code to an 8K RAM from a nonvolatile memory on the printed-circuit board (PCB). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TUSB3200CPAH | NRND | 0 to 70 | PCM2900E | 4.45 | 1ku | TQFP (PAH) | 52 | View | 160 | Replaced by PCM2900E | ||
| TUSB3200CPAHG4 | NRND | 0 to 70 | PCM2900E | 4.45 | 1ku | TQFP (PAH) | 52 | View | 160 | Replaced by PCM2900E | ||
| TUSB3200PAH | OBSOLETE | TQFP (PAH) | 52 | View | Not Available | ||||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:34 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTUSB3200CPAH | |||
| Americas | Arrow | 135 | |
| Avnet | >1k | ||
| Rochester Electronics | 50 | ||
| Worldwide | DigiKey | 105 | |
| Mouser Electronics | 8 | ||
| TI Lead Time*: 20 WeeksTUSB3200CPAHG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TUSB3200CPAH | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TUSB3200CPAHG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TUSB3200 
| Description | Part # | Company |
| Stereo USB Reference Design with Digital Audio Processing | USBEQCDCREF1 | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| TUSB3200 Firmware Development Kit | TUSB3200FDK | Texas Instruments | Designer's Kits |
| TUSB3200 Evaluation Board by Indesign | TUSB-3P-ILLC-3200EVM | INDesign, LLC | Development Platforms |
| Part # | Name | Product Family | Comments |
| PCM2900 | Stereo USB1.1 CODEC with line-out (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2901 | Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2902 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2903 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |

No Tags are Available for this Part Number