|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TUSB3200A integrated circuit (IC) is a universal serial bus (USB) peripheral interface device designed specifically for applications that require isochronous data streaming. Applications include digital speakers, which require the streaming of digital audio data between the host PC and the speaker system via the USB connection. The TUSB3200A device is fully compatible with the USB Specification Version 1.1 and the USB Audio Class Specification. The TUSB3200A uses a standard 8052 microcontroller unit (MCU) core with on-chip memory. The MCU memory includes 4K bytes of program memory ROM that contains a boot loader program. At initialization, the boot loader program downloads the application program code to an 8K RAM from a nonvolatile memory on the printed-circuit board (PCB). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TUSB3200AC97 | OBSOLETE | 0 to 70 | TQFP (PAH) | 52 | View | Not Available | ||||
| TUSB3200ACPAH | ACTIVE | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 160 | |||
| TUSB3200ACPAHG4 | ACTIVE | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 160 | |||
| TUSB3200ACPAHR | ACTIVE | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 1500 | Purchase Samples | ||
| TUSB3200ACPAHRG4 | ACTIVE | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 1500 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:34 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTUSB3200ACPAH | |||
| Asia | WPI | 1 | |
| TI Lead Time*: 20 WeeksTUSB3200ACPAHG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTUSB3200ACPAHR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTUSB3200ACPAHRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TUSB3200ACPAH | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB3200ACPAHG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB3200ACPAHR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB3200ACPAHRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TUSB3200A 
| Name | Part # | Company | Tool / Software Type |
| TUSB3200 Firmware Development Kit | TUSB3200FDK | Texas Instruments | Designer's Kits |
| TUSB3200 Evaluation Board by Indesign | TUSB-3P-ILLC-3200EVM | INDesign, LLC | Development Platforms |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| PCM2900 | Stereo USB1.1 CODEC with line-out (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2901 | Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2902 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2903 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TAS1020B | Stereo USB Audio Interface | USB AUDIO-USB STREAMING CONTROLLERS | TI customers also evaluated this product. |
| PCM2704 | 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface) | USB AUDIO-USB DACS | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| PCM2707 | 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control + I2S) | USB AUDIO-USB DACS | TI customers also evaluated this product. |
| PCM2706 | 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (I2S) | USB AUDIO-USB DACS | TI customers also evaluated this product. |
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM2906B | Stereo USB CODEC with line out and S/PDIF, Bus-powered | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| PCM2902B | Stereo Audio Codec with USB Interface, Single-Ended Analog and S/PDIF In/Out | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| PCM2912A | Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| PCM1796 | 123dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |

No Tags are Available for this Part Number