|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) The TUSB3210 has 8K×8 RAM for development. Description
The TUSB3210 is a USB-based controller targeted as a general-purpose MCU with GPIO. The TUSB3210 has 8K × 8 RAM space for application development. In addition, the programmability of the TUSB3210 makes it flexible enough to use for various other general USB I/O applications. Unique vendor identification and product identification (VID/PID) can be selected without the use of an external EEPROM. Using a 12-MHz crystal, the onboard oscillator generates the internal system clocks. The device can be programmed via an inter-IC (I2C) serial interface at power on from an EEPROM, or optionally, the application firmware can be downloaded from a host PC via USB. The popular 8052-based microprocessor allows several third-party standard tools to be used for application development. In addition, the vast amounts of application code available in the general market can also be used (this may or may not require some code modification due to hardware variations). |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TUSB3210PM | ACTIVE | 0 to 70 | 3.15 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (10+1) | |||
| TUSB3210PMG4 | ACTIVE | 0 to 70 | 3.15 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (10+1) | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TUSB3210PM | As of 8:15 AM GMT, 03 Jul 2009 | As of 8:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 630 | |||
| Avnet | 839 | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | 9 | |||||
| Newark | 72 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 231 | ||||
| Europe | Farnell | 142 | ||||
| TUSB3210PMG4 | As of 8:15 AM GMT, 03 Jul 2009 | As of 8:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Rochester Electronics | 280 | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TUSB3210PM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TUSB3210PMG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TUSB3210 
View Application Notes for USB Peripherals
| Name | Part # | Company | Tool / Software Type |
| TAS5132DDV2 Evaluation Module (EVM) | TAS5132DDV2EVM | Texas Instruments | Development Boards/EVMs |
| TUSB2136-TPS2149 Product Development Kit | TUSB2136TPS2149PDK | Texas Instruments | Development Boards/EVMs |
| TUSB3210 Keyboard Product Development Kit | TUSB3210KBDPDK | Texas Instruments | Development Boards/EVMs |
| TUSB3210GENPDK Generic Product Development Kit | TUSB3210GENPDK | Texas Instruments | Development Boards/EVMs |
| USB-Based PC Interface Board for Battery Fuel Gauge Evaluation | EV2300 | Texas Instruments | Development Boards/EVMs |
| WinDriver for Texas Instrument's USB products | TUSB-3P-WINDRIVER | Jungo | Device Drivers |
| Keyboard Firmware Sample Source Code for the TI TUSB2136 and TUSB3210 | TUSB2136-TUSB3210-KBD-SRCCODE | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | The TUSB3410 is a full-speed peripheral with programmable USB-to-Serial Bridge | |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | TUSB6250 is a high-speed peripheral with Programmable USB-to-IDE Bridge | |
| TUSB2136 | Universal Serial Bus Compound Hub With General-Purpose 8052 MCU | TUSB2136 is a compound 2-port with general purpose 8052 MCU | |
| SN65HVD11 | 3.3V Differential Transceiver | INTERFACE - RS-485 |
USB Full speed:12 Mbps with 3.3V
See Literature slls505j |
| SN65220 | Single Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection - ESD Solutions |
Dual USB Port Transient Suppressor
See Literature slls266g |
| SN65C3221E | 3-V To 5.5-V Single Channel RS-232 1 Mbit/s Line Driver/Receiver | INTERFACE - RS-232 | Used in the evaluation of the TUSB3210 as USB-to-RS-232 Converter |
| SN65C3232E | 3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection | INTERFACE - RS-232 | Used in the evaluation of the TUSB3210 as USB-to-RS-232 Converter |
| SN65C3238E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection | INTERFACE - RS-232 | Used in the evaluation of the TUSB3210 as USB-to-RS-232 Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | TI customers also evaluated this product. | |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | TI customers also evaluated this product. | |
| TUSB3410-Q1 | Automotive Catalog USB to Serial Port Controller | TI customers also evaluated this product. | |
| TUSB1105 | Advanced Universal Serial Bus Transcievers | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TUSB6020 | USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller | USB-USB ON-THE-GO | TI customers also evaluated this product. |
| TUSB1106 | Advanced Universal Serial Bus Transcievers | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TUSB2136 | Universal Serial Bus Compound Hub With General-Purpose 8052 MCU | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS | TI customers also evaluated this product. |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTERS AND CODECS-AUDIO CODEC | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430x5xx - Flash No LCD | TI customers also evaluated this product. |
| TPS75003 | Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |

Most Popular Tags for TUSB3210: