TUSB3410 Status: ACTIVE

RS232/IrDA Serial-to-USB Converter


      
         
Alert me about changes<br/>to this product

See Also

  • TUSB3210 - The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit
  • TUSB6250 - TUSB6250 is a high-speed peripheral with Programmable USB-to-IDE Bridge

View all related products


Datasheet

Download - PDF Icon

 TUSB3410
USB SpeedFull  
Number of Endpoints IN3  
Number of Endpoints OUT3  
Supply Voltage(s)(V)3.3  
MCU Speed(Max)(MIPs)2  
MCU Code Space(KBytes)16  
GPIO Pins(#)4  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package32LQFP, 32QFN  
Integrated MCU Architecture8052  
Application InterfaceEnhanced,UART  
 Samples
 Inventory

Other qualified versions of TUSB3410

Version Part Number Definition
Automotive TUSB3410-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TUSB3210: Universal Serial Bus General-Purpose Device Controller
  • TUSB6250: USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution
  • TUSB6020: USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller
  • TUSB1105: Advanced Universal Serial Bus Transcievers
  • TUSB2551A: Advanced Universal Serial Bus Transceiver

Product Information

Features

  • USB Features
    • Fully compliant with USB 2.0 full speed specifications: TID #40340262
    • Supports 12-Mbps USB data rate (full speed)
    • Supports USB suspend, resume, and remote wakeup operations
    • Supports two power source modes:
      • Bus-powered mode
      • Self-powered mode
    • Can support a total of three input and three output (interrupt, bulk) endpoints
  • General Features
    • Integrated 8052 microcontroller with
      • 256 × 8 RAM for internal data
      • 10K × 8 ROM (with USB and I2C boot loader)
      • 16K × 8 RAM for code space loadable from host or I2C port
      • 2K × 8 shared RAM used for data buffers and endpoint descriptor blocks (EDB)
      • Four GPIO terminals from 8052 port 3
      • Master I2C controller for EEPROM device access
      • MCU operates at 24 MHz providing 2 MIPS operation
      • 128-ms watchdog timer
    • Built-in two-channel DMA controller for USB/UART bulk I/O
    • Operates from a 12-MHz crystal

View All Features in Datasheet

Description

The TUSB3410 provides bridging between a USB port and an enhanced UART serial port. The TUSB3410 contains all the necessary logic to communicate with the host computer using the USB bus. It contains an 8052 microcontroller unit (MCU) with 16K bytes of RAM that can be loaded from the host or from the external on-board memory via an I2C bus. It also contains 10K bytes of ROM that allow the MCU to configure the USB port at boot time. The ROM code also contains an I2C boot loader. All device functions, such as the USB command decoding, UART setup, and error reporting, are managed by the internal MCU firmware under the auspices of the PC host.

The TUSB3410 can be used to build an interface between a legacy serial peripheral device and a PC with USB ports, such as a legacy-free PC.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TUSB3410IRHBACTIVE-40 to 852.70 | 1kuQFN (RHB) | 32 View 73 | TUBE  
TUSB3410IRHBG4ACTIVE-40 to 852.70 | 1kuQFN (RHB) | 32 View 73 | TUBE  
TUSB3410IRHBRACTIVE-40 to 852.50 | 1kuQFN (RHB) | 32 View 1000 | LARGE T&R  Purchase Samples
TUSB3410IRHBRG4ACTIVE-40 to 852.50 | 1kuQFN (RHB) | 32 View 1000 | LARGE T&R  Purchase Samples
TUSB3410IVFACTIVE-40 to 852.70 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB3410IVFG4ACTIVE-40 to 852.70 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB3410RHBACTIVE0 to 702.50 | 1kuQFN (RHB) | 32 View 73 | TUBE  
TUSB3410RHBG4ACTIVE0 to 702.50 | 1kuQFN (RHB) | 32 View 73 | TUBE  
TUSB3410RHBRACTIVE0 to 702.25 | 1kuQFN (RHB) | 32 View 1000 | LARGE T&R  Purchase Samples
TUSB3410RHBRG4ACTIVE0 to 702.25 | 1kuQFN (RHB) | 32 View 1000 | LARGE T&R  Purchase Samples
TUSB3410VFACTIVE0 to 702.50 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB3410VFG4ACTIVE0 to 702.50 | 1kuLQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTUSB3410IRHB
AmericasArrow 146
WorldwideDigiKey 452
TI Lead Time*: 16 WeeksTUSB3410IRHBG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTUSB3410IRHBR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTUSB3410IRHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTUSB3410IVF
AmericasArrow 29
AsiaFarnell Asia 139
WPI 174
EuropeFarnell 124
TI Lead Time*: 20 WeeksTUSB3410IVFG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTUSB3410RHB
AmericasArrow 40
WorldwideDigiKey 602
TI Lead Time*: 16 WeeksTUSB3410RHBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTUSB3410RHBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTUSB3410RHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTUSB3410VF
AmericasRochester Electronics >1k
AsiaFarnell Asia 11
WPI 225
EuropeAvnet-SILICA 2
WorldwideDigiKey 59
Mouser Electronics 37
TI Lead Time*: 20 WeeksTUSB3410VFG4
AmericasArrow 15
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TUSB3410IRHB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410IRHBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410IRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410IRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410IVF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TUSB3410IVFG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TUSB3410RHB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410RHBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410RHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TUSB3410VF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TUSB3410VFG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TUSB3410 Help

Datasheet

Application Notes

View Application Notes for USB Peripherals

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TUSB3410UARTPDK Evaluation ModuleTUSB3410UARTPDKTexas InstrumentsDevelopment Boards/EVMs
Linux Virtual COM Port Software by Brimson LabsTUSB-3P-LNXVCP Brimson Laboratories Device Drivers 
TI Virtual COM Port Windows Drivers and FirmwareTUSBWINVCP Texas Instruments Device Drivers 

Part # Name Product Family Comments
TUSB3210   Universal Serial Bus General-Purpose Device Controller   USB - USB PERIPHERALS   The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit  
TUSB6250   USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution   USB - USB PERIPHERALS   TUSB6250 is a high-speed peripheral with Programmable USB-to-IDE Bridge  
TUSB5052   5-port Hub with Integrated Bridge to Two Serial Ports   USB - USB HUB CONTROLLERS   TUSB5052 is a full-speed hub controller compound 5-port with dual USB-serial bridge  
SN65HVD11   3.3V Differential Transceiver   INTERFACE - RS-485   SN65HVD11 is 10Mbps  with 3.3V that can be use with TUSB3410 in the application of USB to RS-485 industrial controls, and point of sale terminal to USB
See Literature slls505j    
SN75240   Dual USB Port Transient Suppressor   ESD/EMI Protection - ESD Solutions   Provides ESD protection on any full speed USB port from transient voltage damage
See Literature slaa276a See Appendix A    
TPS77301   Single Output LDO, 250mA, Adjustable(1.5 to 5.5V), Fast Transient Response, SVS   LINEAR REGULATORS - SINGLE CHANNEL LDO   Used to generate 3.6V with a maximum output of current of 250mA
See Literature slaa276a    
TRSF3221E   3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With ±15-kV IEC ESD Protection    
TRSF3232E   3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver   INTERFACE - RS-232   3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver    
TRSF3238E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection   INTERFACE - RS-232   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection    
Customers Who Evaluated This Product Also Evaluated...
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6250 USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller USB-USB ON-THE-GO TI customers also evaluated this product.
TUSB1105 Advanced Universal Serial Bus Transcievers USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB2551A Advanced Universal Serial Bus Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
MSP430F1612 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430 Ultra-Low Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TUSB3410:

View All Tags

Other Support



Click Here