clear gifTUSB6010B, Status:ACTIVE
USB 2.0 High-Speed Local Bus Interface Bridge Controller
 
clear gif
Product Features and DescriptionFeaturesRequest Free SamplesSamplesTechnical Documents: app notes, user guides, models, and product bulletinsTechnical Documents
Quality: Product Contents, MTBF/FIT Rate and Moisture SensitivityQuality & Pb-Free DataPrice and Packaging InformationPricing/PackagingDownload Application NotesApplication Notes
related productsRelated ProductsInventory, Leadtime, and AvailabilityInventoryModels: BSDL, IBIS, or SPICESimulation Models
Tools & Software: EVMs, CCStudio, and developerTools & SoftwareDownload CAD Design ToolsSymbols/FootprintsAccess Reference DesignsReference Designs

Special Note
This product is intended for high-volume handset applications only. Contact support@ti.com for more information

 Datasheet
Download Datasheet
USB2.0 High Speed (HS) On-the-Go (OTG) Dual Role Controller (tusb6010b.pdf, 538 KB)
10 Oct 2007 Download

TUSB6010B
USB SpeedHigh  
Supply Voltage(s)(V)3.3, 1.8, 1.5  
Max# Host Ports1  
App Proc Local BusMuxed NOR Flash  
 Samples
 Inventory

Product Information
Back to TopFeatures
  • USB 2.0 HS OTG Dual Role Controller Core
    • Act as a USB 2.0 HS Peripheral
    • Act as a USB 2.0 HS Embedded Host Controller
    • Act as a USB 2.0 HS OTG Device Supports Session Request Protocol (SRP) Supports Host Negotiation Protocol (HNP)
  • Integrated USB 2.0 OTG PHY
  • NOR FLASH - Like External Host Interface
  • Configurable for up to 15 transmit endpoints and up to 15 receive endpoints
    • 16 kilobyte RAM for USB endpoint FIFO shared by USB IN/OUT endpoints
    • Configurable FIFOs, including the option of dynamic FIFO sizing
    • Support for external DMA access to FIFOs
  • Power Management Module
    • Ultra low power Idle mode for battery conscious applications
    • Support for External Charge Pump
  • TUSB6010BZQE/TUSB6010BIZQE are RoHS compliant.
  • 80 Terminal BGA Microstar Junior Package

Back to TopDescription

The TUSB6010B is a USB 2.0 HS Dual Role USB Controller designed for seamless interface to an external Host processor through the NOR FLASH-like interface. The TUSB6010B can be used to enable the processor to implement any one of three genral types of USB devices. It can be implemented as a USB high-speed peripheral (or target), as a USB high-speed, single-port, embedded host controller, or as a USB high-speed OTG device. Software on the application processor will be required to implement the chosen type of USB device.

The NOR FLASH-like interface is a multiplexed, 16-bit interface with support for burst and single read/write access. It can operate in both synchronous and asynchronous modes.

The Power Management Module provides external USB OTG Charge Pump control through the power control/status interface. The Power Management Module provides a seamless interface to the TPS65030 Power Management IC for USB-OTG.

The device also has eight user configurable general purpose I/0 interface pins. The GPIO can be configured as an interrupt or wakeup source. Some GPIO have secondary NOR-flash DMA Request functionality.

The device is fully compliant with the Universal Serial Bus Specification Rev. 2.0 and On-The-Go Supplement to the USB Specification Rev. 1.3.

The ESD protection level is 2KV HBM (JESD22-A114D), 500V CDM (JESD22-C101C).

NOTE: This product is intended for high-volume handset applications only. Contact support@ti.com for more information.

Analog eLab(TM) Design Center
OMAP2420 Handset System Block Diagram

Customers Who Evaluated This Product Also Evaluated...

These Alternative Products:

  • TUSB6020: USB 2.0 High–Speed On–the–Go L...

These Complementary Products:

What's This?

Customer Tags

No Tags are Available for this Part Number




Refine Your Selection

- Selection Guides

- Analog & Mixed-Signal: USB On-the-Go


Support

- KnowledgeBase

- Contact Technical Support

- TI Cross Reference

- Training

- Part Marking Lookup

Pricing/Packaging/CAD Design Tools/Samples
Back to TopPricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Budget Price
($US) | QTY
Industry Standard
(TI Pkg)
| Pins
Top Side MarkingStandard Pack Quantity | Package CarrierFootprintsSamples
TUSB6010BIZQEACTIVE-40 to 857.45 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 360 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples
TUSB6010BIZQERACTIVE-40 to 857.45 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.


Quality & Lead (Pb)-Free Data
Back to TopProduct ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TUSB6010BIZQE RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TUSB6010BIZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details. If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.


Technical Documents
Back to TopDatasheets
USB2.0 High Speed (HS) On-the-Go (OTG) Dual Role Controller (tusb6010b.pdf, 538 KB)
10 Oct 2007 Download
Back to TopApplication Notes
Enabling high-speed USB OTG functionality on TI DSPs (slyt271.pdf, 191 KB)
18 May 2007 Download

Related Products
Back to Top Alternative Products - Are similar to TUSB6010B
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TUSB6020USB 2.0 High–Speed On–the–Go Local Bus Interface Bridge ControllerTI customers also evaluated this product.
Back to Top Complementary Products - Can be used with TUSB6010B
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TUSB6250USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge SolutionUSB-USB PERIPHERALSTI customers also evaluated this product.
TUSB3410RS232/IrDA Serial-to-USB ConverterUSB-USB PERIPHERALSTI customers also evaluated this product.
TUSB3210Universal Serial Bus General-Purpose Device ControllerUSB-USB PERIPHERALSTI customers also evaluated this product.
TUSB2046B4-Port Full-Speed Universal Serial Bus HubUSB-USB HUB CONTROLLERSTI customers also evaluated this product.
TUSB3200AUSB Streaming ControllerDIGITAL AUDIO INTERFACE-USB STREAMING CONTROLLERSTI customers also evaluated this product.
TUSB1105Advanced Universal Serial Bus TranscieversUSB-USB TRANSCEIVERSTI customers also evaluated this product.
TUSB2551Advanced Universal Serial Bus TransceiverUSB-USB TRANSCEIVERSTI customers also evaluated this product.
TUSB1106Advanced Universal Serial Bus TranscieversUSB-USB TRANSCEIVERSTI customers also evaluated this product.
TUSB2136Universal Serial Bus Compound Hub With General-Purpose 8052 MCUUSB-USB HUB CONTROLLERSTI customers also evaluated this product.
Back to TopRelated Block Diagrams
Blu-ray Player and Home Theater
GPS: Personal Navigation Device
Handset: Feature
All Block Diagrams