TUSB6020 Status: ACTIVE

USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller


      
         
Alert me about changes<br/>to this product

 TUSB6020
USB SpeedHigh  
Supply Voltage(s)(V)1.5,1.8,3.3  
Max# Host Ports1  
App Proc Local BusVLYNQ  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TUSB6250: USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution
  • TUSB3210: Universal Serial Bus General-Purpose Device Controller
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • Product Information

    Features

    • USB On-the-Go (OTG) Controller Core
      • Uses Mentor Graphics USB 2.0 OTG Core
      • Dual-Role Controller Can Operate Either as a Function Controller for a USB Peripheral or as the Host/Peripheral in Point-to-Point or Multipoint Communications With Other USB Functions
      • Compliant With the USB 2.0 Standard for High-Speed (480-Mbps) Functions and With OTG Supplement to USB 2.0 Specification
      • Supports OTG Communications With One or More High-, Full-, or Low-Speed Devices
      • Supports Session Request Protocol (SRP) and Host Negotiation Protocol (HNP)
      • Supports Suspend-and-Resume Signaling
      • Configurable for up to 4 Transmit Endpoints or up to 4 Receive Endpoints
      • Configurable FIFOs, Including the Option of Dynamic FIFO Sizing
      • 16k-Byte RAM for USB Endpoint FIFO Shared by USB In/Out Endpoints
      • Support for External Direct Memory Access (DMA) to FIFOs
      • Soft Connect/Disconnect Option
      • Performs All Transaction Scheduling in Hardware
    • System Control Module
      • Controls Clock and Reset Generation and Distribution
      • Controls and Observes Device Power States
      • Supports External Power Management
    • Integrated USB 2.0 OTG PHY
      • Fully Compliant with USB 2.0 Standard and USB 2.0 Transceiver Macrocell Interface (UTMI) Revision 1.05
      • Optimized One-Port Operation at Low Speed (1.5 Mbps), Full Speed (12 Mbps), and High Speed (480 Mbps)

    View All Features in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    TUSB6020PFCACTIVE0 to 706.60 | 1kuTQFP (PFC) | 80 View 96 | JEDEC TRAY (5+1)
    TUSB6020PFCG4ACTIVE0 to 706.60 | 1kuTQFP (PFC) | 80 View 96 | JEDEC TRAY (5+1)
    TUSB6020PFCRACTIVE0 to 706.00 | 1kuTQFP (PFC) | 80 View 2500 | LARGE T&RPurchase Samples
    TUSB6020PFCRG4ACTIVE0 to 706.00 | 1kuTQFP (PFC) | 80 View 2500 | LARGE T&RPurchase Samples
    TUSB6020ZQEACTIVE0 to 706.60 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 360 | JEDEC TRAY (10+1)
    TUSB6020ZQERACTIVE0 to 706.00 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&RPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:56 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTUSB6020PFC
    AmericasArrow 108
    Avnet 724
    AsiaWPI 373
    EuropeAvnet-SILICA 91
    WorldwideDigiKey 138
    TI Lead Time*: 20 WeeksTUSB6020PFCG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTUSB6020PFCR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTUSB6020PFCRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 6 WeeksTUSB6020ZQE
    AmericasArrow 720
    AsiaWPI 333
    WorldwideDigiKey 775
    Mouser Electronics 350
    TI Lead Time*: 6 WeeksTUSB6020ZQER
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TUSB6020PFC RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    TUSB6020PFCG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    TUSB6020PFCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    TUSB6020PFCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    TUSB6020ZQE RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
    TUSB6020ZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TUSB6020 Help

    Datasheet

    Application Notes

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    TUSB6020 Product Development KitTUSB6020PDKTexas InstrumentsDaughter Cards

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TUSB6250 USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution USB-USB PERIPHERALS TI customers also evaluated this product.
    TUSB3210 Universal Serial Bus General-Purpose Device Controller USB-USB PERIPHERALS TI customers also evaluated this product.
    TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
    TUSB2551A Advanced Universal Serial Bus Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.
    TUSB1105 Advanced Universal Serial Bus Transcievers USB-USB TRANSCEIVERS TI customers also evaluated this product.
    TUSB2036 2/3-Port Hub for USB w/Optional Serial EEPROM Interface USB-USB HUB CONTROLLERS TI customers also evaluated this product.
    TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
    TUSB2136 Universal Serial Bus Compound Hub With General-Purpose 8052 MCU USB-USB HUB CONTROLLERS TI customers also evaluated this product.
    AMC6821 Temperature Monitoring and Fan Control TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here