|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TUSB6250 is a USB 2.0 HS-capable function controller with an integrated UTMI compliant PHY. The TUSB6250 is intended as a USB 2.0 to ATA/ATAPI bridge for storage devices using a standard ATA or ATAPI interface. The TUSB6250 is designed to utilize both the fast performance of the state machine and the programmability and flexibility of the embedded microcontroller and firmware. With the elaborative balance between the microcontroller unit (MCU) and the state machine, in addition to its embedded fast MCU (up to 30 MIPS), eight configurable endpoints, up to 40K bytes of configurable code, and data buffer SRAM, the TUSB6250 provides a bridge solution to meet both the performance and flexibility requirement of the next generation external storage devices. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TUSB6250PFC | ACTIVE | 0 to 70 | 2.80 | 1ku | TQFP (PFC) | 80 | View | 96 | JEDEC TRAY (10+1) | |||
| TUSB6250PFCG4 | ACTIVE | 0 to 70 | 2.80 | 1ku | TQFP (PFC) | 80 | View | 96 | JEDEC TRAY (10+1) | |||
| TUSB6250PFCR | OBSOLETE | TQFP (PFC) | 80 | View | Not Available | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:56 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTUSB6250PFC | |||
| Americas | Arrow | 981 | |
| Newark | 94 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 96 | |
| WPI | 133 | ||
| Europe | Avnet-SILICA | 22 | |
| Compel | 90 | ||
| Worldwide | DigiKey | 256 | |
| Mouser Electronics | 94 | ||
| TI Lead Time*: 20 WeeksTUSB6250PFCG4 | |||
| Americas | Avnet | 24 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TUSB6250PFC | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TUSB6250PFCG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TUSB6250 
View Application Notes for USB Peripherals
| Name | Part # | Company | Software/Tool Type |
| |||
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERALS | The TUSB3410 is a full-speed peripheral with programmable USB-to-Serial Bridge |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERALS | The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit |
| TUSB5052 | 5-port Hub with Integrated Bridge to Two Serial Ports | USB - USB HUB CONTROLLERS | The TUSB5052 is a full-speed hub controller compound 5-port with dual USB-serial bridge |
| TPS62300 | Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS |
TUSB6250 requires a controlled 3.3V supply with ~100mA which is provided by the TPS62300 Power Management IC.
See Literature slls535e |
| SN65240 | Dual Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection - ESD Solutions | See Literature slls266g |
| SN65220 | Single Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection - ESD Solutions | See Literature slls266g |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TUSB6020 | USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller | USB-USB ON-THE-GO | TI customers also evaluated this product. |
| TUSB2551A | Advanced Universal Serial Bus Transceiver | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TUSB2036 | 2/3-Port Hub for USB w/Optional Serial EEPROM Interface | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TUSB1105 | Advanced Universal Serial Bus Transcievers | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TUSB2136 | Universal Serial Bus Compound Hub With General-Purpose 8052 MCU | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TUSB2046B | 4-Port Full-Speed Universal Serial Bus Hub | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |

Most Popular Tags for TUSB6250: