TUSB6250 Status: ACTIVE

USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution


      
         
Alert me about changes<br/>to this product

See Also

  • TUSB3410 - The TUSB3410 is a full-speed peripheral with programmable USB-to-Serial Bridge
  • TUSB3210 - The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit

View all related products

 TUSB6250
USB SpeedHigh  
Number of Endpoints IN4  
Number of Endpoints OUT4  
Supply Voltage(s)(V)3.3  
MCU Speed(Max)(MIPs)30  
MCU Code Space(KBytes)32  
GPIO Pins(#)16  
Operating Temp Range(Celsius)0 to 70  
Pin/Package80TQFP  
Integrated MCU Architecture8051 WARP  
Application InterfaceIDE,ATA,ATAPI  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TUSB3210: Universal Serial Bus General-Purpose Device Controller
  • TUSB6020: USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller
  • TUSB2551A: Advanced Universal Serial Bus Transceiver
  • TUSB2036: 2/3-Port Hub for USB w/Optional Serial EEPROM Interface

Product Information

Features

  • Universal Serial Bus (USB)
    • Fully compliant with USB 2.0 specification: TID #40390418
    • Integrated USB 2.0 UTMI compliant transceiver (PHY)
    • Supports USB high speed (HS, 480 Mbits/sec) and full speed (FS, 12 Mbits/sec)
    • Supports USB suspend/resume and remote wake-up operation
    • Supports USB device-unique serial number by using on-chip unique die ID
    • Supports eight configurable endpoints (four input and four output) with a user-programmable buffer size, in addition to the default control endpoint (endpoint 0):
      • Each endpoint can be configured for interrupt and bulk (double buffered) transfers.
      • All endpoints share the 4K byte data buffer implemented in the SPRAM (single port SRAM).
  • Microcontroller Unit (MCU)
    • Integrated 60-MHz 8051 microcontroller with two clocks per cycle (up to 30 MIPS)
    • Application code is loadable from either the USB host or the external EEPROM (via the I2C interface)
    • 8K bytes of ROM for the boot loader
    • 1152 bytes of RAM with multiple bank selectable capability for the internal data buffer (IDATA space)
    • 40K bytes of RAM, configurable for either code or data space, which provides flexibility to the end product application:
      • 32K byte code RAM with 8K byte sector buffer data space
      • 16K byte code RAM with 24K byte sector buffer data space
      • 8K byte code RAM with 32K byte sector buffer data space
    • Master I2C interface controller for external device accesses capable of 100 Kbits/sec or 400 Kbits/sec transfer speed.
    • Up to 13 GPIOs and three general-purpose open-drain outputs can be used for end product specific functions.

View All Features in Datasheet

Description

The TUSB6250 is a USB 2.0 HS-capable function controller with an integrated UTMI compliant PHY. The TUSB6250 is intended as a USB 2.0 to ATA/ATAPI bridge for storage devices using a standard ATA or ATAPI interface.

The TUSB6250 is designed to utilize both the fast performance of the state machine and the programmability and flexibility of the embedded microcontroller and firmware. With the elaborative balance between the microcontroller unit (MCU) and the state machine, in addition to its embedded fast MCU (up to 30 MIPS), eight configurable endpoints, up to 40K bytes of configurable code, and data buffer SRAM, the TUSB6250 provides a bridge solution to meet both the performance and flexibility requirement of the next generation external storage devices.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TUSB6250PFCACTIVE0 to 702.80 | 1kuTQFP (PFC) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB6250PFCG4ACTIVE0 to 702.80 | 1kuTQFP (PFC) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TUSB6250PFCROBSOLETE  TQFP (PFC) | 80 View    Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTUSB6250PFC
AmericasArrow 981
Newark 94
Rochester Electronics >1k
AsiaFarnell Asia 96
WPI 133
EuropeAvnet-SILICA 22
Compel 90
WorldwideDigiKey 256
Mouser Electronics 94
TI Lead Time*: 20 WeeksTUSB6250PFCG4
AmericasAvnet 24
Rochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TUSB6250PFC RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TUSB6250PFCG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TUSB6250 Help

Datasheet

Application Notes

View Application Notes for USB Peripherals

More Literature

Tools & Software

NamePart # CompanySoftware/Tool Type

Part # Name Product Family Comments
TUSB3410   RS232/IrDA Serial-to-USB Converter   USB - USB PERIPHERALS   The TUSB3410 is a full-speed peripheral with programmable USB-to-Serial Bridge  
TUSB3210   Universal Serial Bus General-Purpose Device Controller   USB - USB PERIPHERALS   The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit  
TUSB5052   5-port Hub with Integrated Bridge to Two Serial Ports   USB - USB HUB CONTROLLERS   The TUSB5052 is a full-speed hub controller compound 5-port with dual USB-serial bridge  
TPS62300   Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   TUSB6250 requires a controlled 3.3V supply with ~100mA which is provided by the TPS62300 Power Management IC.
See Literature slls535e    
SN65240   Dual Universal Serial Bus Port Transient Suppressor   ESD/EMI Protection - ESD Solutions   See Literature slls266g    
SN65220   Single Universal Serial Bus Port Transient Suppressor   ESD/EMI Protection - ESD Solutions   See Literature slls266g    
Customers Who Evaluated This Product Also Evaluated...
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB-USB PERIPHERALS TI customers also evaluated this product.
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller USB-USB ON-THE-GO TI customers also evaluated this product.
TUSB2551A Advanced Universal Serial Bus Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB2036 2/3-Port Hub for USB w/Optional Serial EEPROM Interface USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB1105 Advanced Universal Serial Bus Transcievers USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB2136 Universal Serial Bus Compound Hub With General-Purpose 8052 MCU USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TUSB6250:

View All Tags

Other Support



Click Here