Home Interface USB ICs USB hubs & controllers

SuperSpeed USB (USB 3.0) 4–port Hub Controller

TUSB8040 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TUSB8042A ACTIVE Four-port USB 3.2 x1 gen1 hub This replacement device is a newer generation compliant with the latest USB specifications.

Product details

Function USB3 USB speed (MBits) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Function USB3 USB speed (MBits) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
HTQFP (PFP) 80 196 mm² 14 x 14 WQFN-MR (RKM) 100 81 mm² 9 x 9
    • USB 3.0 Compliant Four Port Hub, TID# 330000003
      • Upstream Port Supports SuperSpeed, High-Speed
        and Full-Speed Connections
      • Each of the Four Downstream Ports Support SuperSpeed,
        High-Speed, Full-Speed/Low-Speed Connections
    • USB 2.0 Hub Features
      • Multi Transaction Translator (MTT) Hub:
        Four Transaction Translators, One Per Port
      • Four (Over USB Required Minimum of Two) Asynchronous
        Endpoint Buffers Per Transaction Translator for
        Better Throughput
    • Supports Charging Downstream Port (CDP) Applications
      • Battery Charging 1.2 Compliant
    • Supports Operation as a USB 3.0 or USB 2.0 Compound
      Device
    • Supports Per Port or Ganged Power Switching and
      Over-Current Protection
    • Provides the following status outputs:
      • High-Speed Upstream Connection
      • High-Speed Upstream Port Suspended
      • SuperSpeed Upstream Connection
      • SuperSpeed Upstream Port Suspended
    • Optional Serial EEPROM or SMBus Slave Interface
      for Custom Configurations:
      • VID/PID
      • Manufacturer and Product Strings
      • Serial Number
    • Using Pin Selection or the EEPROM/SMBus Slave
      Interface, Each Downstream Port Can Be
      Independently:
      • Enabled or Disabled
      • Marked as Removable or Permanently Attached
        (for Compound Applications)
      • Have Battery Charging Enabled or Disabled
    • Provides 128-Bit Universally Unique Identifier (UUID)
    • Optionally Supports USB 2.0 Compliant Port Indicator LEDs
    • Configurable SMBus Address to Support Multiple Devices
      on the Same SMBus Segment
    • the USB 2.0 Upstream Port
    • Single Clock Input, 24-MHz Crystal or Oscillator
    • No Special Driver Requirements; Works Seamlessly With
      Any Operating System With USB Stack Support

    • USB 3.0 Compliant Four Port Hub, TID# 330000003
      • Upstream Port Supports SuperSpeed, High-Speed
        and Full-Speed Connections
      • Each of the Four Downstream Ports Support SuperSpeed,
        High-Speed, Full-Speed/Low-Speed Connections
    • USB 2.0 Hub Features
      • Multi Transaction Translator (MTT) Hub:
        Four Transaction Translators, One Per Port
      • Four (Over USB Required Minimum of Two) Asynchronous
        Endpoint Buffers Per Transaction Translator for
        Better Throughput
    • Supports Charging Downstream Port (CDP) Applications
      • Battery Charging 1.2 Compliant
    • Supports Operation as a USB 3.0 or USB 2.0 Compound
      Device
    • Supports Per Port or Ganged Power Switching and
      Over-Current Protection
    • Provides the following status outputs:
      • High-Speed Upstream Connection
      • High-Speed Upstream Port Suspended
      • SuperSpeed Upstream Connection
      • SuperSpeed Upstream Port Suspended
    • Optional Serial EEPROM or SMBus Slave Interface
      for Custom Configurations:
      • VID/PID
      • Manufacturer and Product Strings
      • Serial Number
    • Using Pin Selection or the EEPROM/SMBus Slave
      Interface, Each Downstream Port Can Be
      Independently:
      • Enabled or Disabled
      • Marked as Removable or Permanently Attached
        (for Compound Applications)
      • Have Battery Charging Enabled or Disabled
    • Provides 128-Bit Universally Unique Identifier (UUID)
    • Optionally Supports USB 2.0 Compliant Port Indicator LEDs
    • Configurable SMBus Address to Support Multiple Devices
      on the Same SMBus Segment
    • the USB 2.0 Upstream Port
    • Single Clock Input, 24-MHz Crystal or Oscillator
    • No Special Driver Requirements; Works Seamlessly With
      Any Operating System With USB Stack Support

The TUSB8040 is USB 3.0 compliant hub available in an 80-pin QFP package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.

The TUSB8040 provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/lowspeed connections, SuperSpeed and high-speed connectivity are disabled on the downstream ports.

The TUSB8040 supports up to four downstream ports. It may be configured to report one to four downstream ports by pin selection or an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.

The TUSB8040 is USB 3.0 compliant hub available in an 80-pin QFP package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.

The TUSB8040 provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/lowspeed connections, SuperSpeed and high-speed connectivity are disabled on the downstream ports.

The TUSB8040 supports up to four downstream ports. It may be configured to report one to four downstream ports by pin selection or an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TUSB8040 USB 3.0 Four Port Hub datasheet (Rev. I) 27 Sep 2013
* Errata TUSB8040 Errata (Rev. F) 01 Oct 2012
Design guide TUSB8040 Design Guide (Rev. C) 20 Jul 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TUSB8040 IBIS Model

SLLM139.ZIP (1530 KB) - IBIS Model
Schematic

TUSB8040 EVM Schematics

SLLR053.ZIP (77 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HTQFP (PFP) 80 View options
WQFN-MR (RKM) 100 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos