TVP5146M2 Status: ACTIVE

10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM


      
         
Alert me about changes<br/>to this product

 TVP5146M2
Analog Inputs10  
ADC Resolution(Bits)10  
ADC4x10-bit 30Mhz  
Input FormatCVBS,RGB,S-VIdeo, YPbPr  
Input Standard(s)NTSC/PAL/SECAM  
Output StandardsITU 601,ITU656  
Output Format10-bit ITU-R BT.656 4:2:2 YCbCr, 20-bit 4:2:2 YCbCr  
Supply Voltage(V)1.8,3.3  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5160: NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com
  • TVP5147M1: 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM
  • TMS320DM365: Digital Media System-on-Chip (DMSoC)
  • TMS320DM6437: Digital Media Processor
  • TMS320DM642: Video/Imaging Fixed-Point Digital Signal Processor

More Related Products

Product Information

Features

  • Four 30-MSPS 10-bit A/D channels with programmable gain control
  • Supports NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc, 60), SECAM (B, D, G, K, K1, L), CVBS, and S-video
  • Supports analog SD YPbPr component and SCART (RGB/YPbPr + CVBS) video formats with embedded sync
  • Ten analog video input terminals for multisource connection
  • User-programmable video output formats
    • 10-bit ITU-R BT.656 4:2:2 YCbCr with embedded syncs
    • 10-bit 4:2:2 YCbCr with separate syncs
    • 20-bit 4:2:2 YCbCr with separate syncs
    • 2× sampled raw VBI data in active video during a vertical blanking period
    • Sliced VBI data during a vertical blanking period or active video period (full field mode)
  • HSYNC/VSYNC outputs with programmable position, polarity, and width, and FID (field ID) output
  • Component video processing
    • Gain (contrast) and offset (brightness) adjustments
    • Automatic component video detection (525/625)
    • Color space conversion from RGB to YCbCr
  • Composite and S-video processing
    • Adaptive 2-D, 5-line, adaptive comb filter for composite video inputs; chroma trap available
    • Automatic video standard detection (NTSC/PAL/SECAM) and switching
    • Luma peaking with programmable gain
    • Patented CTI circuit

View All Features in Datasheet

Description

The TVP5146M2 device is a high-quality single-chip digital video decoder that digitizes and decodes all popular baseband analog video formats into digital component video. The TVP5146M2 decoder supports the analog-to-digital (A/D) conversion of component RGB and YPbPr signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM composite and S-video into component YCbCr. This decoder includes four 10-bit 30-MSPS A/D converters (ADCs). Preceding each ADC in the device, the corresponding analog channel contains an analog circuit that clamps the input to a reference voltage and applies a programmable gain and offset. A total of ten video input terminals can be configured to a combination of RGB, YPbPr, CVBS, or S-video video inputs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TVP5146M2IPFPACTIVE-40 to 854.95 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) 
TVP5146M2IPFPRACTIVE-40 to 854.95 | 100uHTQFP (PFP) | 80 View 1000 | LARGE T&R Purchase Samples
TVP5146M2PFPACTIVE0 to 704.15 | 100uHTQFP (PFP) | 80 View 96 Download CAD Format for this Symbol
TVP5146M2PFPRACTIVE0 to 704.15 | 100uHTQFP (PFP) | 80 View 1000 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 21 WeeksTVP5146M2IPFP
None Reported
View Distributors
TI Lead Time*: 21 WeeksTVP5146M2IPFPR
None Reported
View Distributors
TI Lead Time*: 21 WeeksTVP5146M2PFP
AmericasAvnet 760
Rochester Electronics >1k
AsiaWPI 68
WorldwideMouser Electronics 2
TI Lead Time*: 20 WeeksTVP5146M2PFPR
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP5146M2IPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5146M2IPFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5146M2PFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5146M2PFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP5146M2 Help

Datasheet

Application Notes

View Application Notes for Video Encoders / Decoders

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TVP5146 Evaluation ModuleTVP5146EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147M1 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6437 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
THS8135 Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here