TVP5150 Status: ACTIVE

Very Low Power Video Decoder


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TVP5158: Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • PCM1808: 99dB SNR Stereo ADC with Single-Ended Inputs
  • SN74HC245: Octal Bus Transceivers With 3-State Outputs

Product Information

Features

  • Accepts NTSC (N, 4.43), PAL (B, D, G, H, I, M, N) Video Data
  • Supports ITU-R BT.601 Standard Sampling
  • High-Speed 9-Bit A/D Converter
  • Two Composite Inputs or One S-Video Input
  • Fully Differential CMOS Analog Preprocessing Channels With Clamping and AGC For Best S/N Performance
  • Ultralow Power Consumption: 113 mW Typical
  • 32-Pin TQFP Package
  • Power-Down Mode: <1 mW
  • Brightness, Contrast, Saturation, Hue, and Sharpness Control Through I2C
  • Complementary 4-Line (3-H Delay) Adaptive Comb Filters For Both Cross-Luminance And Cross-Chrominance Noise Reduction
  • Patented Architecture For Locking To Weak, Noisy, Or Unstable Signals
  • Single 14.318-MHz Crystal for All Standards
  • Internal PLL For Line-Locked Clock and Sampling
  • Subcarrier Genlock Output For Synchronizing Color Subcarrier Of External Encoder. Standard Programmable Video Output Format:
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded Syncs
  • Macrovision™ Copy Protection Detection
  • Advanced Programmable Video Output Formats:
    • 2x Oversampled Raw VBI Data During Active Video
    • Sliced VBI Data During Horizontal Blanking Or Active Video
  • VBI Modes Supported

View All Features in Datasheet

Description

The TVP5150 device is an ultralow-power video decoder for NTSC and PAL video signals. Available in a space saving 32-pin TQFP package, the TVP5150 device converts NTSC and PAL video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. The optimized architecture of the TVP5150 device allows for ultralow-power consumption. The device consumes 113 mW of power in typical operation and consumes less than 1 mW in power-down mode, considerably increasing battery life in portable applications. The device uses just one crystal for all supported standards. The TVP5150 device can be programmed using an I2C serial interface. The device uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TVP5150PBSACTIVE0 to 703.45 | 100uTQFP (PBS) | 32 View 250 Download CAD Format for this Symbol Download CAD Format for this Footprint
TVP5150PBSRACTIVE0 to 703.45 | 100uTQFP (PBS) | 32 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTVP5150PBS
AmericasRochester Electronics >1k
AsiaWPI 162
WorldwideDigiKey 5
Mouser Electronics 214
TI Lead Time*: 20 WeeksTVP5150PBSR
AmericasRochester Electronics 1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP5150PBS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150PBSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP5150 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DM642 Evaluation ModuleTMDSEVM642Texas InstrumentsDevelopment Boards/EVMs
DM64x Digital Media Developer's Kit with NTSC CameraTMDSDMK642Texas InstrumentsDevelopment Platforms

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AVC32T245 32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS3106K33 Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here