TVP5150A Status: NRND

Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TVP5150AM1 The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Product Information

Features

  • Accepts NTSC (M, 4.43), PAL (B, D, G, H, I, M, N), and SECAM (B, D, G, K, K1, L) video data
  • Supports ITU-R BT.601 standard sampling
  • High-speed 9-bit ADC
  • Two composite inputs or one S-video input
  • Fully differential CMOS analog preprocessing channels with clamping and automatic gain control (AGC) for best signal-to-noise (S/N) performance
  • Ultralow power consumption: 115 mW typical
  • 32-pin TQFP package
  • Power-down mode: <1 mW
  • Brightness, contrast, saturation, hue, and sharpness control through I2C
  • Complementary 4-line (3-H delay) adaptive comb filters for both cross-luminance and cross-chrominance noise reduction
  • Patented architecture for locking to weak, noisy, or unstable signals
  • Single 14.31818-MHz crystal for all standards
  • Internal phase-locked loop (PLL) for line-locked clock and sampling
  • Subcarrier Genlock output for synchronizing color subcarrier of external encoder
  • Standard programmable video output format:
    • ITU-R BT.656, 8-bit 4:2:2 with embedded syncs
    • 8-bit 4:2:2 with discrete syncs
  • Macrovision™ copy protection detection
  • Advanced programmable video output formats:
    • 2x oversampled raw VBI data during active video

View All Features in Datasheet

Description

The TVP5150A device is an ultralow power NTSC/PAL/SECAM video decoder. Available in a space saving 32-pin TQFP package, the TVP5150A decoder converts NTSC, PAL, and SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. The optimized architecture of the TVP5150A decoder allows for ultralow-power consumption. The decoder consumes 115 mW of power in typical operation and consumes less than 1 mW in power-down mode, considerably increasing battery life in portable applications. The decoder uses just one crystal for all supported standards. The TVP5150A decoder can be programmed using an I2C serial interface. The decoder uses a 1.8-V supply for its analog and digital supplies, and a 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TVP5150APBSNRND0 to 707.45 | 1kuTQFP (PBS) | 32 View 250 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TVP5150APBSRNRND0 to 707.45 | 1kuTQFP (PBS) | 32 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TVP5150APBSRG4NRND0 to 707.45 | 1kuTQFP (PBS) | 32 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TVP5150AZQCOBSOLETE  BGA MICROSTAR JUNIOR (ZQC) | 48 View    Not Available
TVP5150AZQCROBSOLETE  BGA MICROSTAR JUNIOR (ZQC) | 48 View    Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTVP5150APBS
AmericasArrow >1k
Newark 24
Rochester Electronics >1k
AsiaFarnell Asia 96
Wintech 1
EuropeFarnell 91
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTVP5150APBSR
AmericasRochester Electronics >1k
WorldwideDigiKey 984
TI Lead Time*: 20 WeeksTVP5150APBSRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP5150APBS  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150APBSR  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150APBSRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP5150A Help

Datasheet

Application Notes

View Application Notes for Video Encoders / Decoders

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TVP5150AEVM Video Decoder Evaluation ModuleTVP5150AEVMTexas InstrumentsDevelopment Boards/EVMs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here