TVP5150AM1 Status: ACTIVE

Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector


      
         
Alert me about changes<br/>to this product

 TVP5150AM1
Analog Inputs2  
ADC Resolution(Bits)9  
ADC9bit-30MHz  
Input FormatCVBS, S-Video  
Input Standard(s)NTSC/PAL/SECAM  
Output StandardsITU-R BT.656  
Output Format8-bit 4:2:2 ITU656  
Supply Voltage(V)3.3  
 Samples
 Inventory

Other qualified versions of TVP5150AM1

Version Part Number Definition
Enhanced Product TVP5150AM1-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5150: Very Low Power Video Decoder
  • TVP5150AM1-EP: Enhanced Product Ultralow Power NTSC/PAL/SECAM Video Decoder
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS61041: 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

More Related Products

Product Information

Features

  • Accepts NTSC (M, 4.43), PAL (B, D, G, H, I, M,
    N), and SECAM (B, D, G, K, K1, L) Video Data
  • Supports ITU-R BT.601 Standard Sampling
  • High-Speed 9-Bit Analog-to-Digital Converter
    (ADC)
  • Two Composite Inputs or One S-Video Input
  • Fully Differential CMOS Analog Preprocessing
    Channels With Clamping and Automatic Gain
    Control (AGC) for Best Signal-to-Noise (S/N)
    Performance
  • Ultralow Power Consumption
  • 48-Terminal PBGA Package or 32-Terminal
    TQFP Package
  • Power-Down Mode: <1 mW
  • Brightness, Contrast, Saturation, Hue, and
    Sharpness Control Through I2C
  • Complementary 4-Line (3-H Delay) Adaptive
    Comb Filters for Both Cross-Luminance and
    Cross-Chrominance Noise Reduction
  • Patented Architecture for Locking to Weak,
    Noisy, or Unstable Signals
  • Single 14.31818-MHz Crystal for All Standards
  • Internal Phase-Locked Loop (PLL) for
    Line-Locked Clock and Sampling
  • Subcarrier Genlock Output for Synchronizing
    Color Subcarrier of External Encoder
  • Standard Programmable Video Output Formats
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded
      Syncs
    • 8-Bit 4:2:2 With Discrete Syncs
  • Macrovision™ Copy Protection Detection
  • Advanced Programmable Video Output Formats
    • 2× Oversampled Raw Vertical Blanking
      Interval (VBI) Data During Active Video

View All Features in Datasheet

Description

The TVP5150AM1 device is an ultralow-power NTSC/PAL/SECAM video decoder. Available in a space-saving 48-terminal ZQC package or a 32-terminal TQFP package, the TVP5150AM1 decoder converts NTSC, PAL, and SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. The optimized architecture of the TVP5150AM1 decoder allows for ultralow power consumption. The decoder consumes 115 mW of power in typical operation and consumes less than 1 mW in power-down mode, considerably increasing battery life in portable applications. The decoder uses just one crystal for all supported standards. The TVP5150AM1 decoder can be programmed using an I2C serial interface. The decoder uses a 1.8-V supply for its analog and digital supplies and a 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TVP5150AM1IPBSACTIVE-40 to 854.05 | 100uTQFP (PBS) | 32 View 250 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TVP5150AM1IPBSQ1ACTIVE-40 to 855.00 | 100uTQFP (PBS) | 32 View 250  
TVP5150AM1IPBSRACTIVE-40 to 854.05 | 100uTQFP (PBS) | 32 View 1000 Download CAD Format for this Symbol Download CAD Format for this Footprint
TVP5150AM1IPBSRQACTIVE-40 to 855.00 | 100uTQFP (PBS) | 32 View 1000  Purchase Samples
TVP5150AM1IZQCACTIVE-40 to 854.60 | 100uBGA MICROSTAR JUNIOR (ZQC) | 48 View 360 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TVP5150AM1IZQCRACTIVE-40 to 854.60 | 100uBGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
TVP5150AM1PBSACTIVE0 to 703.40 | 100uTQFP (PBS) | 32 View 250 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TVP5150AM1PBSRACTIVE0 to 703.40 | 100uTQFP (PBS) | 32 View 1000 Download CAD Format for this Symbol Download CAD Format for this Footprint
TVP5150AM1ZQCACTIVE0 to 704.25 | 100uBGA MICROSTAR JUNIOR (ZQC) | 48 View 360 Download CAD Format for this Symbol 
TVP5150AM1ZQCRACTIVE0 to 704.25 | 100uBGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 21 WeeksTVP5150AM1IPBS
None Reported
View Distributors
TI Lead Time*: 21 WeeksTVP5150AM1IPBSR
None Reported
View Distributors
TI Lead Time*: 8 WeeksTVP5150AM1IZQC
AmericasAvnet 71
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksTVP5150AM1IZQCR
WorldwideDigiKey 729
TI Lead Time*: 20 WeeksTVP5150AM1PBS
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 72
EuropeArrow Northern Europe 3
Avnet-SILICA >1k
Compel >1k
Farnell 72
TI Lead Time*: 20 WeeksTVP5150AM1PBSR
AmericasArrow 736
Avnet >1k
Rochester Electronics >1k
TI Lead Time*: 6 WeeksTVP5150AM1ZQC
AmericasArrow 98
Avnet 750
Rochester Electronics 660
AsiaWPI 230
WorldwideDigiKey 302
Mouser Electronics 720
TI Lead Time*: 9 WeeksTVP5150AM1ZQCR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP5150AM1IPBS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150AM1IPBSQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150AM1IPBSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150AM1IPBSRQ      View
TVP5150AM1IZQC RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TVP5150AM1IZQCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TVP5150AM1PBS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150AM1PBSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5150AM1ZQC RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TVP5150AM1ZQCR RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP5150AM1 Help

Datasheet

Application Notes

View Application Notes for Video Encoders / Decoders

User Guides

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TVP5150AEVM Video Decoder Evaluation ModuleTVP5150AEVMTexas InstrumentsDevelopment Boards/EVMs
TVP5160 Evaluation ModuleTVP5160EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TVP5147M1   10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM   VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TVP5160   NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com   VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS   TVP5160 decoder supports the A/D conversion of component YPbPr and RGB (SCART) signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM compo  
TVP5154   4 Channel Low Power PAL/NTSC/SECAM Video Decoder With Independent Scalers   VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS   The TVP5154 device is a 4-channel each channel of the decoder converts NTSC, PAL, or SECAM video signals to 8-bit ITU-R BT.656 format.  
TVP5146M2   10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM   VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320DM642   Video/Imaging Fixed-Point Digital Signal Processor   DAVINCI VIDEO PROCESSORS - TMS320DM64X DSP GENERATION      
TVP7000   Triple 8/10-bit, 150/110MSPS Video ADC   VIDEO AND IMAGING - VIDEO ADCS   This is 3-channel video ADC for component video inputs    
Customers Who Evaluated This Product Also Evaluated...
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150 Very Low Power Video Decoder VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1-EP Enhanced Product Ultralow Power NTSC/PAL/SECAM Video Decoder VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147M1 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5146M2 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5151 Ultralow-Power NTSC/PAL/SECAM Video Decoder VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
PCM1803A 103dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TPS54383 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TRS3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
DaVinci Digital Media System-on-Chip  

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TVP5150AM1:

View All Tags

Other Support



Click Here