|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TVP5154 device is a 4-channel, low-power, NTSC/PAL/SECAM video decoder. Available in a space-saving 128-pin thin quad flat pack (TQFP) package, each channel of the TVP5154 decoder converts NTSC, PAL, or SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. All four channels of the TVP5154 are independently controllable. The decoders share one crystal for all channels and for all supported standards. The TVP5154 can be programmed using a single inter-integrated circuit (I2C) serial interface. The decoder uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O. The optimized architecture of the TVP5154 decoder allows for low power consumption. The decoder consumes less than 720 mW of power in typical operation. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TVP5154PNP | NRND | 0 to 70 | 7.00 | 1ku | HTQFP (PNP) | 128 | View | 90 | Not Available | |
| TVP5154PNPR | NRND | 0 to 70 | 7.00 | 1ku | HTQFP (PNP) | 128 | View | 1000 | Not Available | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:56 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTVP5154PNP | |||
| Americas | Newark | 39 | |
| Europe | Compel | 4 | |
| TI Lead Time*: 21 WeeksTVP5154PNPR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TVP5154PNP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TVP5154PNPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TVP5154 
View Application Notes for Video Encoders / Decoders
| Name | Part # | Company | Tool / Software Type |
| DM642 Evaluation Module | TMDSEVM642 | Texas Instruments | Development Boards/EVMs |
| TVP5154 Evaluation Module | TVP5154EVM | Texas Instruments | Development Boards/EVMs |
| |||
| Part # | Name | Product Family | Comments |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TVP5146M2 | 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TVP5147M1 | 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |

No Tags are Available for this Part Number