TVP5158 Status: ACTIVE

Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TVP5158
Analog Inputs4  
ADC Resolution(Bits)10  
ADC27Mhz  
Input FormatCVBS  
Input Standard(s)NTSC/PAL  
Output StandardsITU656  
Output Format8-bit 4:2:2 or 16-bit 4:2:2 YCbCr with embedded syncs  
Supply Voltage(V)1.1,1.8,3.3  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5160: NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com
  • TVP5154A: 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers
  • TMS320DM365: Digital Media System-on-Chip (DMSoC)
  • TMS320DM6467: Digital Media System-on-Chip
  • TMS320DM6446: DaVinci Digital Media System-on-Chip

More Related Products

Product Information

Features

  • Common Device Features
    (TVP5156, TVP5157, TVP5158)
    • Four separate video decoder channels having
      the following features for each channel
      • Accepts NTSC (J, M, 4.43) and PAL (B, D,
        G, H, I, M, N, Nc, 60) video data
      • Composite video inputs, Pseudo-differential
        video inputs to improved noise immunity
      • High-speed 10-bit ADC
      • Fully differential CMOS analog preprocessing
        channels with clamping
      • Integrated Anti-Aliasing filter
      • 2D 5-line (5H) adaptive comb filter
      • Noise reduction and auto contrast
      • Robust automatic video standard detection
        (NTSC/PAL) and switching
      • Programmable hue, saturation, sharpness,
        brightness and contrast
      • Luma-peaking processing
      • Patented architecture for locking to weak,
        noisy, or unstable signals
    • Four independent scalers support horizontal
      and/or vertical 2:1 downscaling
    • Channel multiplexing capabilities with metadata insertion
      • Pixel-interleaved mode supports up to
        four-channel D1 multiplexed 8-bit output
        at 108 MHz
      • Supports concurrent NTSC and PAL inputs
    • Support crystal interface with on-chip oscillator
      and single clock input mode
    • Single 27-MHz clock input or crystal for all standards
      and all channels
    • Internal phase-locked loop (PLL) for line-locked
      clock (separate for each channel) and sampling

View All Features in Datasheet

Description

The TVP5158, TVP5157, and TVP5156 devices are 4-channel, high-quality NTSC/PAL video decoder that digitizes and decodes all popular base-band analog video formats into digital video output. Each channel of this decoder includes 10-bit 27-MSPS A/D converter (ADC). Preceding each ADC in the device, the corresponding analog channel contains an analog circuit that clamps the input to a reference voltage and applies the gain.

Composite input signal is sampled at 2× the ITU-R BT.601 clock frequency, line-locked alignment, and is then decimated to the 1× pixel rate. CVBS decoding uses five-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TVP5156PNPACTIVE0 to 709.10 | 100uHTQFP (PNP) | 128 View 90Purchase Samples
TVP5156PNPRACTIVE0 to 709.10 | 100uHTQFP (PNP) | 128 View 1000Purchase Samples
TVP5157PNPACTIVE0 to 709.70 | 100uHTQFP (PNP) | 128 View 90
TVP5157PNPRACTIVE0 to 709.70 | 100uHTQFP (PNP) | 128 View 1000Purchase Samples
TVP5158EVMACTIVE 504.00 | 100u(BOARD) | 0  1Purchase Samples
TVP5158IPNPACTIVE-40 to 8511.35 | 100uHTQFP (PNP) | 128 View 90
TVP5158IPNPRACTIVE-40 to 8511.35 | 100uHTQFP (PNP) | 128 View 1000Purchase Samples
TVP5158PNPACTIVE0 to 7010.35 | 100uHTQFP (PNP) | 128 View 90
TVP5158PNPRACTIVE0 to 7010.35 | 100uHTQFP (PNP) | 128 View 1000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**TVP5157PNP
WorldwideDigiKey 49
Call**TVP5157PNPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTVP5158IPNP
None Reported
View Distributors
TI Lead Time*: 20 WeeksTVP5158IPNPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTVP5158PNP
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP5156PNP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5156PNPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5157PNP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5157PNPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5158EVM      View
TVP5158IPNP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5158IPNPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5158PNP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP5158PNPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP5158 Help

Datasheet

Application Notes

View Application Notes for Video Encoders / Decoders

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5154A 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147M1 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM648 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here