TVP5160 Status: ACTIVE

NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com


      
         
Alert me about changes<br/>to this product

 TVP5160
Analog Inputs12  
ADC Resolution(Bits)10  
ADC2x54MHz  
Input FormatCVBS, S-VIdeo, YPbPr, SCART  
Input Standard(s)NTSC/PAL/SECAM  
Output Format10-bit ITU-R BT.656 4:2:2 YCbCr  
Supply Voltage(V)1.8,3.3  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5158: Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl
  • TVP5147: 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM
  • MSP430F2274: 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM
  • DAC7714: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

More Related Products

Product Information

Features

  • Two 11-Bit, 60-MSPS, A/D Converters with Analog Preprocessors (Clamp/AGC)
  • Fixed RGB-to-YUV Color Space Conversion
  • Robust Sync Detection for Weak and Noisy Signals as well as VCR
  • Supports NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc, 60) and SECAM (B, D, G, K, K1, L) CVBS, S-Video
  • Supports Component Standards 480i, 576i, 480p, and 576p
  • Supports ITU-R BT.601 Pixel Sampling Frequencies
  • Supports 3D Y/C Separation, or 2D 5-Line (5H) Adaptive Comb and Chroma Trap Filter for both PAL and NTSC Signals
  • Concurrent Temporal, Frame Recursive, Noise Reduction (3DNR)
  • IF Compensation
  • Line-Based Time Base Correction (TBC)
  • Fast Switch 4x Oversampled Input for Digital RGB Overlay Switching Between Any CVBS, S-Video, or Component Video Input
  • SCART 4x Oversampled Fast Switching Between Component RGB Input and CBVS Input
  • Analog Video Output
  • Chrominance Processor
  • Luminance Processor
  • Clock/Timing Processor and Power-Down Control
  • Output Formatter Supports Both ITU-R BT.656 (Embedded Syncs) and ITU-R BT.601 (4:2:2 With Discrete Syncs)
  • I2C Host Port Interface
  • VBI Data Processor
  • "Blue" Screen (Programmable Color) Output
  • Macrovision™ Copy Protection Detection Circuit (Types 1, 2, and 3) on Both Interlaced and Progressive Signals

MicroStar BGA is a trademark of Texas Instruments.
Other trademarks are the property of their respective owners.

Description

The TVP5160 device is a high quality, digital video decoder that digitizes and decodes all popular baseband analog video formats into digital component video. The TVP5160 decoder supports the A/D conversion of component YPbPr and RGB (SCART) signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM composite and S-Video into component YCbCr. Additionally, component progressive signals can be digitized. The chip includes two 11-bit, 60-MSPS, A/D converters (ADCs). Prior to each ADC, each analog channel contains an analog circuit, which clamps the input to a reference voltage and applies a programmable gain and offset. A total of 12 video input terminals can be configured to a combination of YPbPr, RGB, CVBS, and S-Video video inputs.

Progressive component signals are sampled at 2x clock frequency (54 MHz) and are then decimated to the 1x rate. In SCART mode the component inputs and the CVBS inputs are sampled at 54 MHz alternately, then decimated to the 1x rate. Composite or S-Video signals are sampled at 4x the ITU-R BT.601 clock frequency (54 MHz), line-locked for correct pixel alignment, and are then decimated to the 1x rate. CVBS decoding utilizes advanced 3D Y/C filtering and 2-dimensional complementary 5-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. 3D Y/C color separation may be used on both PAL and NTSC video signals. A chroma trap filter is also available. On CVBS and Y/C inputs, the user can control video characteristics such as hue, contrast, brightness, and saturation via an I2C host port interface. Furthermore, luma peaking with programmable gain is included, as well as a patented color transient improvement (CTI) circuit. Attenuation at higher frequencies or asymmetrical color subcarrier sidebands are compensated using the IF compensation block. Frame adaptive noise reduction may be applied to reduce temporal noise on CVBS, S-Video, or component inputs.

3D noise reduction and 3D Y/C separation may be used at the same time or independently.

The TVP5160 decoder utilizes Texas Instruments’ patented technology for locking to weak, noisy, or unstable signals and can auto-detect between broadcast quality and VCR-style (nonstandard) video sources.

The TVP5160 decoder generates synchronization, blanking, field, active video window, horizontal and vertical syncs, clock, genlock (for downstream video encoder synchronization), host CPU interrupt and programmable logic I/O signals, in addition to digital video outputs.

The TVP5160 decoder includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor (VDP) slices and performs error checking on teletext, closed caption, and other VBI data. A built-in FIFO stores up to 11 lines of teletext data, and, with proper host port synchronization, full-screen teletext retrieval is possible. The TVP5160 decoder can pass through the output formatter 2x sampled raw Luma data for host-based VBI processing.

Digital RGB overlay can be synchronously switched with any video input, with all signals being oversampled at 4x the pixel rate.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TVP5160PNPACTIVE0 to 706.50 | 100uHTQFP (PNP) | 128 View 90 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTVP5160PNP
AmericasRochester Electronics >1k
AsiaWPI 270
EuropeCompel 10
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP5160PNP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP5160 Help

Datasheet

User Guides

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TVP5160 Evaluation ModuleTVP5160EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5146M2 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5147M1 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5154A 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5151 Ultralow-Power NTSC/PAL/SECAM Video Decoder VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150 Very Low Power Video Decoder VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74CBTLV1G125 Low-Voltage Single FET Bus Switch LITTLE LOGIC-LL SIGNAL SWITCH TI customers also evaluated this product.
TPA3004D2 12-W StereoClass-D Audio Power Amplifier with Volume Control (TPA3004) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TVP7000 Triple 8/10-bit, 150/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
UCC3750 Source Ringer Controller POWER MANAGEMENT SPECIAL FUNCTIONS-TELECOM RINGERS TI customers also evaluated this product.
LMV324 Quad Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74CBTD3306 Dual FET Bus Switch With Level Shifting VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TVP5160:

View All Tags

Other Support



Click Here