TVP7000 Status: ACTIVE

Triple 8/10-bit, 150/110MSPS Video ADC


      
         
Alert me about changes<br/>to this product

 TVP7000
Resolution(Bits)8,10  
Sample Rate(MSPS)150,110  
Supply(V)1.8,3.3  
Analog Voltage Range(V)0.5 to 2  
Analog Inputs3  
Power(Typ)(mW)1142  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TVP7002: Triple 8/10-bit, 165/110MSPS Video ADC
  • TVP7001: Triple 8/10-bit, 165/110MSPS Video ADC
  • TVP70025I: Triple 10-Bit 90-MSPS Video and Graphics Digitizer With Horizontal PLL
  • THS8200: Triple 10-Bit All Format Video DAC
  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

Product Information

Features

  • Analog Channels
    • -6 dB to 6 dB Analog Gain
    • Analog Input MUXs
    • Auto Video Clamp
    • Three Digitizing Channels, Each With Independently Controllable Clamp, PGA, and ADC
    • Clamping: Selectable Clamping Between Bottom Level and Mid-level
    • Offset: 1024-Step Programmable RGB or YPbPr Offset Control
    • PGA: 8-Bit Programmable Gain Amplifier
    • ADC: 8/10-Bit 150/110 MSPS A/D Converter
    • Automatic Level Control Circuit
    • Composite Sync: Integrated Sync-on-Green Extraction From GreenLuminance Channel
    • Support for DC and AC-Coupled Input Signals
  • PLL
    • Fully Integrated Analog PLL for Pixel Clock Generation
    • 12-150 MHz Pixel Clock Generation From HSYNC Input
    • Adjustable PLL Loop Bandwidth for Minimum Jitter
    • 5-Bit Programmable Subpixel Accurate Positioning of Sampling Phase
  • Output Formatter
    • Support for RGB/YCbCr 4:4:4 and YCbCr 4:2:2 Output Modes to Reduce Board Traces
    • Dedicated DATACLK Output for Easy Latching of Output Data

View All Features in Datasheet

Description

TVP7000 is a complete solution for digitizing video and graphic signals in RGB or YPbPr color spaces. The device supports pixel rates up to 150 MHz. Therefore, it can be used for PC graphics digitizing up to the VESA standard of SXGA (1280 × 1024) resolution at 75 Hz screen refresh rate, and in video environments for the digitizing of digital TV formats, including HDTV up to 1080p. TVP7000 can be used to digitize CVBS and S-Video signal with 10-bit ADCs.

The TVP7000 is powered from 3.3-V and 1.8-V supply and integrates a triple high-performance A/D converter with clamping functions and variable gain, independently programmable for each channel. The clamping timing window is provided by an external pulse or can be generated internally.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TVP7000PZPACTIVE0 to 703.75 | 100uHTQFP (PZP) | 100 View 90 Download CAD Format for this Symbol
TVP7000PZPRACTIVE0 to 703.75 | 100uHTQFP (PZP) | 100 View 1000 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTVP7000PZP
AmericasArrow 30
AsiaWPI 68
WorldwideDigiKey 382
Mouser Electronics 55
TI Lead Time*: 20 WeeksTVP7000PZPR
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP7000PZP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP7000PZPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP7000 Help

Datasheet

Application Notes

View Application Notes for Video ADCs

User Guides

Selection Guides

More Literature

View More Literature for Video ADCs

Tools & Software

NamePart # CompanySoftware/Tool Type

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TVP7001 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TVP70025I Triple 10-Bit 90-MSPS Video and Graphics Digitizer With Horizontal PLL VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
CDCDLP223 3.3V Clock Synthesizer for DLP Systems General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
TVP5147 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPA3004D2 12-W StereoClass-D Audio Power Amplifier with Volume Control (TPA3004) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
DAC5674 14-Bit, 400 CommsDAC, 2x/4x Interpolation Filters DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here