TVP7001 Status: ACTIVE

Triple 8/10-bit, 165/110MSPS Video ADC


      
         
Alert me about changes<br/>to this product

 TVP7001
Resolution(Bits)8,10  
Sample Rate(MSPS)165,110  
Supply(V)1.8,3.3  
Analog Voltage Range(V)0.5 to 2  
Analog Inputs3  
Power(Typ)(mW)1142  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TVP7002: Triple 8/10-bit, 165/110MSPS Video ADC
  • TVP7000: Triple 8/10-bit, 150/110MSPS Video ADC
  • TVP70025I: Triple 10-Bit 90-MSPS Video and Graphics Digitizer With Horizontal PLL
  • TVP5146: NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs
  • PGA202: Digitally Controlled Programmable-Gain Instrumentation Amp
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16

Product Information

Features

  • Analog Channels
    • –6 dB to 6 dB Analog Gain
    • Analog Input MUXs
    • Auto Video Clamp
    • Three Digitizing Channels, Each With Independently Controllable Clamp, PGA, and ADC
    • Clamping: Selectable Clamping Between Bottom Level and Mid–level
    • Offset: 1024–Step Programmable RGB or YPbPr Offset Control
    • PGA: 8–Bit Programmable Gain Amplifier
    • ADC: 8/10–Bit 165/110 MSPS A/D Converter
    • Automatic Level Control Circuit
    • Composite Sync: Integrated Sync–on–Green Extraction From GreenLuminance Channel
    • Support for DC and AC–Coupled Input Signals
  • PLL
    • Fully Integrated Analog PLL for Pixel Clock Generation
    • 12–165 MHz Pixel Clock Generation From HSYNC Input
    • Adjustable PLL Loop Bandwidth for Minimum Jitter
    • 5–Bit Programmable Subpixel Accurate Positioning of Sampling Phase
  • Output Formatter
    • Support for RGB/YCbCr 4:4:4 and YCbCr 4:2:2 Output Modes to Reduce Board Traces
    • Dedicated DATACLK Output for Easy Latching of Output Data

View All Features in Datasheet

Description

TVP7001 is a complete solution for digitizing video and graphic signals in RGB or YPbPr color spaces. The device supports pixel rates up to 165 MHz. Therefore, it can be used for PC graphics digitizing up to the VESA standard of UXGA (1600 × 1200) resolution at 60 Hz screen refresh rate, and in video environments for the digitizing of digital TV formats, including HDTV up to 1080p. TVP7001 can be used to digitize CVBS and S–video signal with 10–bit ADCs.

The TVP7001 is powered from 3.3–V and 1.8–V supply and integrates a triple high–performance A/D converter with clamping functions and variable gain, independently programmable for each channel. The clamping timing window is provided by an external pulse or can be generated internally.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TVP7001PZPACTIVE0 to 705.95 | 100uHTQFP (PZP) | 100 View 90 Download CAD Format for this Symbol
TVP7001PZPRACTIVE0 to 705.95 | 100uHTQFP (PZP) | 100 View 1000 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTVP7001PZP
AsiaWPI 67
WorldwideDigiKey 497
TI Lead Time*: 23 WeeksTVP7001PZPR
AmericasRochester Electronics 630
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP7001PZP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP7001PZPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP7001 Help

Datasheet

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TVP7000 Triple 8/10-bit, 150/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TVP70025I Triple 10-Bit 90-MSPS Video and Graphics Digitizer With Horizontal PLL VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
PGA202 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
ADS7846 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
PGA203 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TVP7001:

View All Tags

Other Support



Click Here