TVP7002 Status: ACTIVE

Triple 8/10-bit, 165/110MSPS Video ADC

      
         
Alert me about changes<br/>to this product

 TVP7002
Resolution(Bits)8, 10  
Sample Rate(MSPS)165, 110  
Supply(V)1.9, 3.3  
Analog Voltage Range(V)0.5 to 2  
Analog Inputs3  
Power(Typ)(mW)1112  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TVP7001: Triple 8/10-bit, 165/110MSPS Video ADC
  • TVP7000: Triple 8/10-bit, 150/110MSPS Video ADC
  • SN74LVC2G08: Dual 2-Input Positive-AND Gate
  • TPS61020: Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10
  • TPS40055: Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink

Product Information

Features

  • Analog Channels
    • -6-dB to 6-dB Analog Gain
    • Analog Input Multiplexers (MUXs)
    • Automatic Video Clamp
    • Three Digitizing Channels, Each With Independently Controllable Clamp, Gain, Offset, and Analog-to-Digital Converter (ADC)
    • Clamping: Selectable Clamping Between Bottom Level and Mid Level
    • Offset: 1024-Step Programmable RGB or YPbPr Offset Control
    • Gain: 8-Bit Programmable Gain Control
    • ADC: 8-/10-Bit 165-/110-MSPS ADC
    • Automatic Level Control (ALC) Circuit
    • Composite Sync: Integrated Sync-on-Green Extraction From Green/Luminance Channel
    • Support for DC- and AC-Coupled Input Signals
    • Supports Component Video Standards 480i, 576i, 480p, 576p, 720p, 1080i, and 1080p
    • Supports PC Graphics Inputs up to UXGA
      • Programmable RGB-to-YCbCr Color Space Conversion
  • Horizontal PLL
    • Fully Integrated Horizontal PLL for Pixel Clock Generation
    • 12-MHz to 165-MHz Pixel Clock Generation From HSYNC Input
    • Adjustable Horizontal PLL Loop Bandwidth for Minimum Jitter
    • 5-Bit Programmable Subpixel Accurate Positioning of Sampling Phase
  • Output Formatter
    • Supports 20-bit 4:2:2 Outputs With Embedded Syncs
    • Support for RGB/YCbCr 4:4:4 and YCbCr 4:2:2 Output Modes to Reduce Board Traces
    • Dedicated DATACLK Output With Programmable Output Polarity for Easy Latching of Output Data
  • System
    • Industry-Standard Normal/Fast I2C Interface With Register Readback Capability
    • Space-Saving 100-Pin TQFP Package
    • Thermally-Enhanced PowerPAD™ Package for Better Heat Dissipation
    • Glueless Interface to TVP9000/9001 Video Processor Back-End Devices
  • APPLICATIONS
    • LCD TVs/Monitors/Projectors
    • DLP TVs/Projectors
    • PDP TVs/Monitors
    • LCOS TVs/Monitors
    • PCTV Set-Top Boxes
    • Digital Image Processing
    • Video Capture/Video Editing
    • Scan Rate/Image Resolution Converters
    • Video Conferencing
    • Video/Graphics Digitizing Equipment

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

DESCRIPTION/ORDERING INFORMATION

The TVP7002 is a complete solution for digitizing video and graphic signals in RGB or YPbPr color spaces. The device supports pixel rates up to 165 MHz. Therefore, it can be used for PC graphics digitizing up to the VESA standard of UXGA (1600 × 1200) resolution at a 60-Hz screen refresh rate, and in video environments for the digitizing of digital TV formats, including HDTV up to 1080p.

The TVP7002 is powered from 3.3-V and 1.9-V supply and integrates a triple high-performance analog-to-digital (A/D) converter with clamping functions and variable gain, independently programmable for each channel. The clamp timing window is provided by an external pulse or can be generated internally. The TVP7002 includes analog slicing circuitry on the SOG inputs to support sync-on-luminance or sync-on-green extraction. In addition, TVP7002 can extract discrete HSYNC and VSYNC from composite sync using a sync slicer.

The TVP7002 also contains a complete horizontal phase-locked loop (PLL) block to generate a pixel clock from the HSYNC input. Pixel clock output frequencies range from 12 MHz to 165 MHz.

All programming of the device is done via an industry-standard I2C interface, which supports both reading and writing of register settings. The TVP7002 is available in a space-saving 100-pin TQFP PowerPAD package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TVP7002PZPACTIVE0 to 703.75 | 100uHTQFP (PZP) | 100 View 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
TVP7002PZPRACTIVE0 to 703.75 | 100uHTQFP (PZP) | 100 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TVP7002PZPAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 43
 AsiaWPI 22
 EuropeAvnet-SILICA 20
TVP7002PZPRAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP7002PZP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TVP7002PZPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP7002 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
TVP7002 Evaluation ModuleTVP7002EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TVP7001 Triple 8/10-bit, 165/110MSPS Video ADC   TI customers also evaluated this product.
TVP7000 Triple 8/10-bit, 150/110MSPS Video ADC   TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
TPS61020 Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS79601 Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC1G3157 Single-Pole, Double-Throw Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN65HVD11 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM646x DSPs TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here