TVP9900 Status: NRND

VSB/QAM Demodulator / Receiver For Digital TV Applications


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.


Datasheet

Download - PDF Icon

Product Information

Features

  • ATSC 8-VSB Demodulation and FEC
  • ITU-J.83B Compliant 64/256 QAM Demodulation and FEC
  • Direct 44-MHz IF Sampling Eliminates Need for External Downconverter
  • Integrated IF PGA
  • Integrated High-Speed 10-bit A/D Converter
  • Integrated Digital Filter Relaxes External Tuner Filters
  • Sigma-Delta Digital-to-Analog Converter (DAC) for AGC Control
  • Adjacent Channel Filter
  • NTSC Co-Channel Rejection Filter
  • All Digital Timing Recovery
  • Pilot Tracking Loop With Lock Status Indicator Signal
  • Decision-Directed Carrier Phase Tracking Loop
  • Field and Segment Synchronization With Sync Status Indicator Signal
  • Host Interrupt for Remote Monitoring of Signal Quality
  • SNR Monitor
  • BER Monitor
  • Integrated De-Interleaver RAM
  • Parallel/Serial MPEG Output Interface With Error Packet Indicator
  • Direct Tuner Control Interface
  • EIA/CEA-909 Antenna Control Interface
  • Option for 4-MHz Clock Input Driven by MOP IC in Tuner, So No Quartz Crystal Required for Demodulator
  • External DAC and VCXO for Clock Recovery Not Required
  • Equalizer Covers Echo Profile Required by ATSC A.74 Guideline
  • Superior Multipath Performance Demodulating for Brazil Ensembles A Through E
  • Power-Down Mode
  • 80-Pin TQFP Package

Description

The TVP9900 is a cost-effective digital TV (DTV) front-end IC targeted for low-cost high-volume DTV receivers. The TVP9900 is a system-on-chip (SoC) device that integrates the main functions of a DTV front-end system, including a programmable gain amplifier (PGA), A/D converter, VSB demodulator, ATSC forward error correction (FEC), QAM demodulator, and ITU-T Annex B FEC. It provides rich peripheral support including AGC control, tuner control, CEA-909 antenna control, and host I2C interface. The TVP9900 supports processing of ATSC VSB or ITU-T Annex B QAM IF inputs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TVP9900PFPNRND0 to 706.00 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this SymbolNot Available
TVP9900PFPRNRND0 to 706.00 | 1kuHTQFP (PFP) | 80 View 1000 | LARGE T&R Download CAD Format for this SymbolNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:52 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTVP9900PFP
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTVP9900PFPR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TVP9900PFP  Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TVP9900PFPR  Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TVP9900 Help

Datasheet

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TVP9900 Evaluation ModuleTVP9900EVMTexas InstrumentsDevelopment Boards/EVMs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here