TX734 Status: PREVIEW

Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser


      
         
Alert me about changes<br/>to this product

 TX734
Operating Temp Range(Celsius)0 to 70  
Pin/Package64VQFN  
Dual Supply (+/-V)(Max)(V)75  
Vcc range(V)150  
Vcc min(V)75  
Vcc max(V)75  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TX810: 8-Channel, Programmable T/R Switch for Ultrasound

Product Information

Features

  • Quad Channel
  • Voltage: ±75 V
  • Peak Output Current: ±2 A
  • Active Damping
    • True 3-Level RTZ
    • Internally Activated
  • Imaging Output Frequency: Up to 15 MHz
  • Logic Inputs: 2.5 V to 5 V
  • Matched Delay: ±2.5 ns
  • Low HD2 Distortion: -40 dB, at 5 MHz
  • Integrated:
    • Level Translator
    • Driver
    • High-Voltage Output Stage
    • Active Damping Stage
    • Output Blocking Diodes
  • Dedicated CW Function
    • Low Noise Operation
  • Minimal External Components
  • Small PowerPAD Package: 9 mm × 9 mm QFN-64

View All Features in Datasheet

Description

The TX734 is a fully integrated, quad channel, high-voltage ultrasound pulser. It can be used in ultrasound applications that require a 3-level high-voltage pulse pattern. The output stages are designed to deliver up to ±2-A peak output currents, with up to ±75-V swings.

The TX734 is a complete transmitter solution with low-voltage input logic, level translators, gate drivers, and P-channel and N-Channel MOSFETs for each channel.

The TX734 supports logic levels down to 2.5 V. It also incorporates an active damping stage for clean RTZ waveform generation. The fast clamping to ground results in high pulse symmetry and low 2nd order distortion.

The TX734 is available in a QFN-64, 9 mm x 9 mm package. It is specified for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSamples
TX734RGCRPREVIEW0 to 70VQFN (RGC) | 64 View Register Here
TX734RGCTPREVIEW0 to 70VQFN (RGC) | 64 View Register Here

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TX734 Help

Datasheet

More Literature

Part # Name Product Family Comments
AFE5804   8-Channel Analog Front-End for Ultrasound   ANALOG FRONT END - Imaging   AFE for Ultrasound Systems    
AFE5805   8-Channel Analog Front-End for Ultrasound   ANALOG FRONT END - Imaging   AFE for Ultrasound Systems    
AFE5801   8-channel VGA with ADC   ANALOG FRONT END - Imaging   AFE for Ultrasound Systems    
AFE5851   16-channel VGA with ADC   ANALOG FRONT END - Imaging   AFE for Ultrasound Systems    
Customers Who Evaluated This Product Also Evaluated...
TX810 8-Channel, Programmable T/R Switch for Ultrasound SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TX734:

View All Tags

Other Support



Click Here