Product Information
Features
- Quad Channel
- Voltage: ±75 V
- Peak Output Current: ±2 A
- Active Damping
- True 3-Level RTZ
- Internally Activated
- Imaging Output Frequency: Up to 15 MHz
- Logic Inputs: 2.5 V to 5 V
- Matched Delay: ±2.5 ns
- Low HD2 Distortion: -40 dB, at 5 MHz
- Integrated:
- Level Translator
- Driver
- High-Voltage Output Stage
- Active Damping Stage
- Output Blocking Diodes
- Dedicated CW Function
- Minimal External Components
- Small PowerPAD Package: 9 mm × 9 mm QFN-64
View All Features in Datasheet
Description
The TX734 is a fully integrated, quad channel, high-voltage ultrasound pulser. It can be used in ultrasound applications that require a 3-level high-voltage pulse pattern. The output stages are designed to deliver up to ±2-A peak output currents, with up to ±75-V swings.
The TX734 is a complete transmitter solution with low-voltage input logic, level translators, gate drivers, and P-channel and N-Channel MOSFETs for each channel.
The TX734 supports logic levels down to 2.5 V. It also incorporates an active damping stage for clean RTZ waveform generation. The fast clamping to ground results in high pulse symmetry and low 2nd order distortion.
The TX734 is available in a QFN-64, 9 mm x 9 mm package. It is specified for operation from 0°C to 70°C.