|
|
|
|
Special NoteFor prototype samples please order the PTX810IRHHT
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TX810 provides an integrated solution for a wide range of ultrasound applications. It is an 8 channel, current programmable, transmit/receive switch in a small 6mm × 6mm package. The internal diodes limit the output voltage when high voltage transmitter signals are applied to the input. While the insertion loss of TX810 is minimized during in-receive mode. Unlike conventional T/R switches, the TX810 contains a 3-bit interface used to program bias current from 7mA to 0mA for different performance and power requirements. When the TX810 bias current is set as 0mA (i.e., high-impedance mode), the device is configured as power-down mode. In the high-impedance mode, TX810 does not add additional load to high-voltage transmitters. View All Description in Datasheet |
| Packaging | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Samples |
| PTX810IRHHT | PREVIEW | 0 to 70 | QFN (RHH) | 36 | View | |
| Reported Distributor Inventory as of 9:56 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksPTX810IRHHT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTX810IRHHT | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TX810 
| Part # | Name | Product Family | Comments |
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - Imaging | AFE for Ultrasound Systems |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - Imaging | AFE for Ultrasound Systems |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END - Imaging | AFE for Ultrasound Systems |
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END - Imaging | AFE for Ultrasound Systems |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | Pulser for Ultrasound Systems |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TS12A4514 | Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |

No Tags are Available for this Part Number