TXB0104 Status: ACTIVE

4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TXB0104
Vcc range(V)1.2 to 5.5  
No. of Bits4  
Bus Drive(ma)0.005  
tpd max(ns)1,5.5,5.8  
Pin/Package12BGA MICROSTAR JUNIOR, 12DSBGA, 14QFN, 14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 0.58 | 1ku  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of TXB0104

Version Part Number Definition
Automotive TXB0104-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • SN74LVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs
  • TXS0104E: 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS54610: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • 1.2 V to 3.6 V on A Port and 1.65 V to 5.5 V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature — If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 5-µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500-V Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)
    • B Port
      • ±15-kV Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This 4-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The TXB0104 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
TXB0104DACTIVE-40 to 850.70 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
TXB0104DG4ACTIVE-40 to 850.70 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
TXB0104DRACTIVE-40 to 850.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Footprint
TXB0104DRG4ACTIVE-40 to 850.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Footprint
TXB0104GXURACTIVE-40 to 850.58 | 1kuBGA MICROSTAR JUNIOR (GXU) | 12  2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
TXB0104PWRACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Footprint
TXB0104PWRG4ACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Footprint
TXB0104RGYRACTIVE-40 to 850.60 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R 
TXB0104RGYRG4ACTIVE-40 to 850.60 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R 
TXB0104YZTRACTIVE-40 to 850.65 | 1kuDSBGA (YZT) | 12  3000 | LARGE T&R Download CAD Format for this Footprint
TXB0104ZXURACTIVE-40 to 850.60 | 1kuBGA MICROSTAR JUNIOR (ZXU) | 12  2500 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TXB0104DAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow 850
 Avnet 400
 DigiKey  Available
 Mouser Electronics 558
 Newark 213
 Rochester Electronics >1k
 AsiaWPI 380
 EuropeFarnell 697
TXB0104DG4As of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 Mouser Electronics 442
TXB0104DRAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 4
 Rochester Electronics >1k
 AsiaWPI >1k
TXB0104DRG4As of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
TXB0104GXURAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AsiaWPI >1k
TXB0104PWRAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasMouser Electronics 356
 Newark 547
 Rochester Electronics >1k
 AsiaWPI >1k
 EuropeAvnet-SILICA >1k
 Farnell 770
TXB0104PWRG4As of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 WeeksNone Reported
View Distributors
   
TXB0104RGYRAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 15 Weeks AmericasArrow >1k
 DigiKey 41
 Newark 439
 AsiaWPI 295
 EuropeFarnell 799
TXB0104RGYRG4As of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 15 Weeks AmericasDigiKey  Available
 Mouser Electronics >1k
TXB0104YZTRAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasArrow >1k
 AsiaWPI >1k
TXB0104ZXURAs of 8:14 AM GMT, 03 Jul 2009As of 8:14 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
 AsiaWPI >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TXB0104D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TXB0104DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TXB0104DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TXB0104DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TXB0104GXUR  TBD SNPB Level-1-240C-UNLIMViewView
TXB0104PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TXB0104PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TXB0104RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TXB0104RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TXB0104YZTR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TXB0104ZXUR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TXB0104 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs   TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs   TI customers also evaluated this product.
TXS0104E 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications   TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect   TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application   TI customers also evaluated this product.
SN74LVC2T45 Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs   TI customers also evaluated this product.
TXS0108E 8-Bit Bidirectional Voltage-Level Translator For Open-Drain And Push-Pull Application   TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs   TI customers also evaluated this product.
TXB0106 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect   TI customers also evaluated this product.
TXB0102 2-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect   TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
TSC2003 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLERS-TOUCH SCREEN CONTROLLERS ONLY TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
OPA847 Wideband, Ultra-Low Noise,Voltage Feedback Operational Amplifier with Shutdown HIGH SPEED AMPLIFIERS (GREATER THAN EQUAL TO 50MHZ)-VOLTAGE FEEDBACK TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here