TXB0106-Q1 Status: ACTIVE

Automotive Catalog 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-1


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TXB0106-Q1
Voltage Nodes(V)1.2,1.5,1.8,2.5,3.3,5  
Vcc range(V)1.2 to 3.6 (A-port),1.65 to 5.5 (B-port)  
No. of Bits6  
No. of Outputs6  
Bus Drive(ma)0.004  
Technology FamilySLL C10 (33B10)  
Pin/Package16TSSOP  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 0.81 | 1ku  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TXB0106-Q1

Version Part Number Definition
Catalog TXB0106 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TXB0104: 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect
  • TXB0104-Q1: Automotive catalog 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-1
  • TXB0106: 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
    B Port (VCCA≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, All Outputs Are in the High-Impedance
    State
  • OE Input Circuit Referenced to VCCA
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • ESD Protection Exceeds AEC-Q100
    • A Port
      • 2000-V Human-Body Model
      • 1500-V Charged-Device Model
    • B Port
      • ±10-kV Human-Body Model
      • 1500-V Charged-Device Model

DESCRIPTION/ORDERING INFORMATION

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TXB0106IPWRQ1ACTIVE-40 to 850.81 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTXB0106IPWRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TXB0106IPWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TXB0106-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TXB0104-Q1 Automotive catalog 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-1 VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TXB0106 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC4T774 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here