UA7905 Status: ACTIVE

3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UA7905
Vout(Min)(V)-4.75  
Vout(Max)(V)-5.25  
Iout(Max)(A)1.5  
Iq(Max)(mA)2  
Iq(Typ)(mA)1.5  
Vdo(Max)(V)3  
Vdo(Typ)(V)1.1  
Vin(Min)(V)-7  
Vin(Max)(V)-25  
Pin/Package3DDPAK/TO-263, 3TO-220  
Approx. Price (US$) 0.38 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UA7805: 3 Pin 1.5A Fixed 5V Positive Voltage Regulator
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • LM337: 3 Pin 1.5A Adjustable Negative Voltage Regulator

More Related Products

Product Information

Features

  • 3-Terminal Regulators
  • Output Current up to 1.5 A
  • No External Components
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement Series µA7900 in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current limiting and thermal shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UA7905CKCOBSOLETE0 to 125UA7905CKCS TO-220 (KC) | 3 View    Replaced by UA7905CKCS
UA7905CKCSACTIVE0 to 125 0.38 | 1kuTO-220 (KCS) | 3  50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UA7905CKCSE3ACTIVE0 to 125 0.38 | 1kuTO-220 (KCS) | 3  50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UA7905CKTEROBSOLETE0 to 125 0.49 | 1ku(KTE) | 3    Download CAD Format for this Symbol Not Available
UA7905CKTTRACTIVE0 to 125 0.41 | 1kuDDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R  
UA7905CKTTRG3ACTIVE0 to 125 0.41 | 1kuDDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**UA7905CKC
AmericasRochester Electronics >1k
TI Lead Time*: 12 WeeksUA7905CKCS
AmericasRochester Electronics >1k
AsiaWPI 56
WorldwideDigiKey 528
Mouser Electronics 987
TI Lead Time*: 12 WeeksUA7905CKCSE3
AsiaFarnell Asia 490
EuropeEBV Elektronik 200
Farnell 414
WorldwideDigiKey  Available
Mouser Electronics 523
Call**UA7905CKTER
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksUA7905CKTTR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 699
TI Lead Time*: 12 WeeksUA7905CKTTRG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UA7905CKCS RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
UA7905CKCSE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
UA7905CKTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
UA7905CKTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UA7905 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UA7805 3 Pin 1.5A Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM337 3 Pin 1.5A Adjustable Negative Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UA79M05 3 Pin 500mA Fixed (-5V) Negative Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UA7812 3 Pin 1.5A Fixed 12V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UA78M33 3/4 Pin 500mA Fixed 3.3V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UA7815 3 Pin 1.5A Fixed 15V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for UA7905:

View All Tags

Other Support



Click Here