UC1524 Status: OBSOLETE

Advanced Regulating Pulse Width Modulators


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • UC1524A The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Datasheet

Download - PDF Icon

 UC2524 UC3524 
TopologyBoost, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  Boost, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  
Control MethodVoltage Mode  Voltage Mode  
Duty Cycle(Max)(%)50  50  
PWM Outputs(#)2  2  
Frequency(Max)(kHz)450  450  
UVLO Thresholds On/Off(V)7.5/7  7.5/7  
Pin/Package16PDIP, 16SOIC  16PDIP, 16SOIC  
Regulated Outputs(#)2  2  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC1524

Version Part Number Definition
Catalog UC3524 TI's standard catalog product

Product Information

Features

  • Complete PWM Power Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • Low Standby Current . . . 8 mA Typical
  • Interchangeable With SG1524, SG2524 and SG3524, Respectively

Description

The UC1524, UC2524 and UC3524 incorporate on a single monolithic chip all the functions required for the construction of regulating power supplies, inverters or switching regulators. They can also be used as the control element for high-power-output applications. The UC1524 family was designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers and polarity converter applications employing fixed-frequency, pulse-width modulation techniques. The dual alternating outputs allow either single-ended or push-pull applications. Each device includes an on-chip reference, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted output transistors, a high-gain comparator, and current-limiting and shut-down circuitry.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPackage | PinsFootprintsSamples
UC1524JOBSOLETE-55 to 125UC1524AJCDIP (J) | 16 Download CAD Format for this FootprintReplaced by UC1524AJ
UC1524J/80937OBSOLETE-55 to 125UC1524AJ883BCDIP (J) | 16 Download CAD Format for this FootprintReplaced by UC1524AJ883B
UC1524J883BOBSOLETE-55 to 125UC1524AJ883BCDIP (J) | 16 Download CAD Format for this FootprintReplaced by UC1524AJ883B

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**UC1524J/80937
AmericasRochester Electronics >1k
Call**UC1524J883B
AmericasRochester Electronics 71
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC1524 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here