|
|
|
|
Other qualified versions of UC1572
Product InformationFeatures
Description
The UC3572 is a negative output flyback pulse width modulator which converts a positive input voltage to a regulated negative output voltage. The chip is optimized for use in a single inductor negative flyback switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3572 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Output current can be sensed and limited to a user determined maximum value. View All Description in Datasheet |
| Packaging | Samples | |||
| Device | Status | Temp (oC) | Package | Pins | Samples |
| UC1572J | OBSOLETE | -55 to 125 | (J) | 8 | Not Available |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC1572 

No Tags are Available for this Part Number