UC1610 Status: OBSOLETE

Dual Schottky Diode Bridge


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

 UC2610 UC3610 
Output Current(A)1  3  
Vin(V)0  0  
Vin(Max)(V)50  50  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC1610

Version Part Number Definition
Catalog UC3610 TI's standard catalog product

Product Information

Features

  • Monolithic Eight-Diode Array
  • Exceptional Efficiency
  • Low Forward Voltage
  • Fast Recovery Time
  • High Peak Current
  • Small Size

Description

This eight-diode array is designed for high-current, low duty-cycle applications typical of flyback voltage clamping for inductive loads. The dual bridge connection makes this device particularly applicable to bipolar driven stepper motors.

The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.

This single monolithic chip is fabricated in both hermetic CERDIP and copper-leaded plastic packages. The UC1610 in ceramic is designed for -55°C to 125°C environments but with reduced peak current capability. The UC2610 in plastic and ceramic is designed for -25°C to 125°C environments also with reduced peak current capability; while the UC3610 in plastic has higher current rating over a 0°C to 70°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSamples
UC1610JOBSOLETE-55 to 125CDIP (JG) | 8 View Not Available
UC1610J883BOBSOLETE-55 to 125CDIP (JG) | 8 View Not Available

Inventory

Reported Distributor Inventory as of 9:51 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
Call**UC1610J
AmericasRochester Electronics 76
Call**UC1610J883B
AmericasRochester Electronics 341
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC1610 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here