UC1611 Status: ACTIVE

Quad Schottky Diode Array


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC1611UC3611 
Output Current(A)1  3  
Vin(V)0  0  
Vin(Max)(V)50  50  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC1611

Version Part Number Definition
Catalog UC3611 TI's standard catalog product
Space UC1611-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • UC3611M: Quad Schottky Diode Array
  • UC3611: Quad Schottky Diode Array

Product Information

Features

  • Matched, Four-Diode Monolithic Array
  • High Peak Current
  • Low-Cost MINIDIP Package
  • Low-Forward Voltage
  • Parallelable for Lower VF or Higher IF
  • Fast Recovery Time
  • Military Temperature Range Available

Description

This four-diode array is designed for general purpose use as individual diodes or as a high-speed, high-current bridge. It is particularly useful on the outputs of high-speed power MOSFET drivers where Schottky diodes are needed to clamp any negative excursions caused by ringing on the driven line.These diodes are also ideally suited for use as voltage clamps when driving inductive loads such as relays and solenoids, and to provide a path for current free-wheeling in motor drive applications.The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.This single monolithic chip is fabricated in both hermetic CERDIP and copper-eaded plastic packages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-90538012AACTIVE-55 to 125 15.66 | 100uLCCC (FK) | 20  1 | TUBE  Download CAD Format for this FootprintPurchase Samples
5962-9053801PAACTIVE-55 to 125 7.60 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC1611JACTIVE-55 to 125 6.04 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UC1611J883BACTIVE-55 to 1255962-9053801PA7.60 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UC1611L883BACTIVE-55 to 1255962-90538012A15.66 | 100uLCCC (FK) | 20  1 | TUBE  Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-90538012A
AmericasRochester Electronics 41
TI Lead Time*: 8 Weeks5962-9053801PA
AmericasArrow 643
Avnet 53
TI Lead Time*: 8 WeeksUC1611J
AmericasAvnet 106
Rochester Electronics 384
EuropeEBV Elektronik 9
Spoerle 32
TI Lead Time*: 8 WeeksUC1611J883B
None Reported
View Distributors
TI Lead Time*: 8 WeeksUC1611L883B
AmericasRochester Electronics 159
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-90538012A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9053801PA  TBD A42  N/A for Pkg TypeViewView
UC1611J  TBD A42  N/A for Pkg TypeViewView
UC1611J883B  TBD A42  N/A for Pkg TypeViewView
UC1611L883B  TBD POST-PLATE N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC1611 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC3611M Quad Schottky Diode Array POWER MANAGEMENT SPECIAL FUNCTIONS-SCHOTTKY DIODE ARRAYS TI customers also evaluated this product.
UC3611 Quad Schottky Diode Array POWER MANAGEMENT SPECIAL FUNCTIONS-SCHOTTKY DIODE ARRAYS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here