UC1625 Status: OBSOLETE

Brushless DC Motor Controller


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

 UC2625 UC3625 
Operating Supply(Min)(V)10  10  
Operating Supply(Max)(V)18  18  
Operating Supply Current(mA)14.5  14.5  
Peak Output Current(A)0.5  0.5  
Pin/Package28PDIP, 28PLCC, 28SOIC  28PDIP, 28PLCC, 28SOIC  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC1625

Version Part Number Definition
Catalog UC3625 TI's standard catalog product

Product Information

Features

  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

Description

The UC3625 family of motorcontroller devices integrate most of the functions required for high-performance brushless dc motor control into one package. When coupled with external power MOSFETs or Darlingtons, these devices perform fixed-frequency PWM motor control in either voltage or current mode while implementing closed loop speed control and braking with smart noise rejection, safe direction reversal, and cross-conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 can control higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level shifting circuitry.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsFootprintsSamples
5962-9168901MXAOBSOLETE-55 to 125(J) | 28 Download CAD Format for this FootprintNot Available
UC1625JOBSOLETE-55 to 125(J) | 28 Download CAD Format for this FootprintNot Available
UC1625J883BOBSOLETE-55 to 125(J) | 28 Download CAD Format for this FootprintNot Available
UC1625LOBSOLETE-55 to 125LCCC (FK) | 28 Download CAD Format for this FootprintNot Available
UC1625L883BOBSOLETE-55 to 125LCCC (FK) | 28 Download CAD Format for this FootprintNot Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC1625 Help

Datasheet


Click Here