UC1709 Status: ACTIVE

Inverting High-Speed MOSFET Drivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC1709
No. of Outputs2  
Driver ConfigurationNon-Inverting  
VCC(Min)(V)5  
VCC(Max)(V)40  
Peak Output Current(A)1.5  
Rise Time(ns)40  
Fall Time(ns)40  
Prop Delay(ns)25  
Input ThresholdTTL  
Pin/Package20LCCC, 8CDIP  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of UC1709

Version Part Number Definition
Catalog UC3709 TI's standard catalog product
Space UC1709-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • TPS2811: Inverting Dual High-Speed MOSFET Drivers with Internal Regulator
  • UC1707: Complementary High Speed Power Drivers
  • UC1710: Complementary High Current MOSFET Driver

More Related Products

Product Information

Features

  • 1.5 Amp Source/Sink Drive
  • Pin Compatible with 0026 Products
  • 40 ns Rise and Fall into 1000pF
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Protection

Description

The UC3709 family of power drivers is an effective low-cost solution to the problem of providing fast turn-on and off for the capacitive gates of power MOSFETs. Made with a high-speed Schottky process, these devices will provide up to 1.5 A of either source or sink current from a totem-pole output stage configured for minimal cross-conduction current spike.

The UC3709 is pin compatible with the MMH0026 or DS0026, and while the delay times are longer, the supply current is much less than these older devices.

With inverting logic, these units feature complete TTL compatibility at the inputs with an output stage that can swing over 30 V. This design also includes thermal shutdown protection.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC1709JACTIVE-55 to 1259.24 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UC1709J883BACTIVE-55 to 12510.19 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UC1709LACTIVE-55 to 12517.23 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UC1709L883BACTIVE-55 to 12519.54 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:56 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksUC1709J
AmericasArrow 81
Avnet 59
Rochester Electronics 3
EuropeEBV Elektronik 16
TI Lead Time*: 8 WeeksUC1709J883B
AmericasAvnet 18
TI Lead Time*: 8 WeeksUC1709L
AmericasRochester Electronics >1k
TI Lead Time*: 8 WeeksUC1709L883B
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC1709J  TBD A42  N/A for Pkg TypeViewView
UC1709J883B  TBD A42  N/A for Pkg TypeViewView
UC1709L  TBD POST-PLATE N/A for Pkg TypeViewView
UC1709L883B  TBD POST-PLATE N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC1709 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2811 Inverting Dual High-Speed MOSFET Drivers with Internal Regulator AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UC1707 Complementary High Speed Power Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UC1710 Complementary High Current MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UC1708 Non-Inverting High Speed Power Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UC1705 Complementary High Speed Power Driver with Internal Regulator AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS2812 Non-inverting Dual High-Speed MOSFET Drivers with Internal Regulator AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here