|
|
|
|
Other qualified versions of UC1710
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A. Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis. The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||||
| Device | Status | Temp (oC) | Replaced By | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 5962-0152001QPA | ACTIVE | -55 to 125 | 8.20 | 100u | CDIP (JG) | 8 | View | 1 | TUBE | Contact TI Distributor or Sales Office | ||||
| UC1710J | ACTIVE | -55 to 125 | 7.50 | 100u | CDIP (JG) | 8 | View | 1 | TUBE | Contact TI Distributor or Sales Office | ||||
| UC1710J883B | ACTIVE | -55 to 125 | 5962-0152001QPA | 8.20 | 100u | CDIP (JG) | 8 | View | 1 | TUBE | Contact TI Distributor or Sales Office | |||
| UC1710L883B | OBSOLETE | -55 to 125 | UC1710J883B | (L) | 20 | Replaced by UC1710J883B | ||||||
| UC1710SP | OBSOLETE | -55 to 125 | UC1710J | CDIP (J) | 16 | Replaced by UC1710J | ||||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:55 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks5962-0152001QPA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksUC1710J | |||
| Americas | Avnet | 88 | |
| TI Lead Time*: 8 WeeksUC1710J883B | |||
| Americas | Rochester Electronics | 131 | |
| Call**UC1710SP | |||
| Americas | Rochester Electronics | 125 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-0152001QPA | TBD | A42 | N/A for Pkg Type | View | View |
| UC1710J | TBD | A42 | N/A for Pkg Type | View | View |
| UC1710J883B | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC1710 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UC1707 | Complementary High Speed Power Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| UC3710 | Complementary High Current MOSFET Driver | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| UC2710 | Complementary High Current MOSFET Driver | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| UC1708 | Non-Inverting High Speed Power Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number